Extech RH550

Humidity/Temperature Chart Recorder with Touch Screen

$669.00

Simultaneously datalog and monitor relative humidity, temperature, and calculated dew point on the Extech RH550. It features live or user-scheduled recording time and programmable Min/Max alarm set points. A built-in stand is included for desktop use, as well as a bracket for wall-mounting. The RH550 also features a field-replaceable probe that can be attached to the monitor or on a 6.5 ft (2 m) cable. This recorder is useful in office buildings, conference rooms, labs, hospitals, cleanrooms, greenhouses, food storage facilities, and more.

7" (178 mm) high-resolution color TFT LCD (1024 x 600 pixels) with display zoom feature, interactive touch screen menu, and screen capture capability with finger swipe
Simultaneous numerical and graphical display of real-time Humidity, Temperature and Dew Point readings, plus Time and Date in Live Mode
Probe can either be clipped directly onto the tablet or attached to a cable to extend up to 6.5 ft (2 m) for measurements in closed environments

Specifications

General
Dew Point -4 to 176°F (-20 to 80°C)
Dew Point Max Resolution 0.1°
Memory 16 GB
Relative Humidity 10% to 95%
Relative Humidity Basic Accuracy ±2.5%
Relative Humidity Max Resolution 0.1%
Sampling Rate 1 sec to 24 hrs
Temperature (Air) 14 to 104°F (-10 to 40°C), -4 to 176°F (-20 to 80°C)
Temperature (Air) Basic Accuracy ±0.9°F (±0.5°C)
Temperature (Air) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 7.8 × 4.6 × 1" (198 × 118 × 25.7 mm)
Power Internal rechargeable Lithium Polymer battery, universal AC adaptor with multi-plugs (US, EU, UK, AU)
Warranty 2 years
Weight 12.9 oz (365 g)

Resources & Support

Datasheet

Extech RH550 Datasheet

Certification

Extech RH550 Declaration of Conformity

User Manual

Extech RH550 User Manual

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

Cart

Added to cart