Extech RHT10

Humidity and Temperature USB Datalogger

$129.00

The RHT10 datalogs Humidity and Temperature readings (up to 16,000 each) with user programmable sample rates from 2 seconds up to 24 hours for days, weeks and months. USB interface for easy setup and download. Dew Point indication via the included Windows software. User-programmable High/Low alarm thresholds for RH and temperature. Complete with 3.6-Volt Lithium battery, protective USB cap, mounting bracket, and Windows compatible software for analysis.

16,000 for each parameter: Humidity/Temperature
Range from 2s, 5s, 10s, 30s, 1m, 5m, 10m, 30m, 1hr, 2hr, 3hr, 6hr, 12hr, to 24hrs
Dew point indication via Windows® software (included)

Specifications

General
Datalogging Interval 2 seconds to 24 hours
Memory 16,000 points
Relative Humidity 0 to 100%
Relative Humidity Basic Accuracy ±3%
Relative Humidity Max Resolution 0.10%
Temperature (Air) -40 to 158°F(-40 to 70°C)
Temperature (Air) Basic Accuracy ±1.8°F (14 to 104°F), ±3.6°F (-40 to +14 and 104 to 158°F), ±1.0°C (-10 to 40°C), ±2.0°C (-40 to -10 and +40 to 70°C)
Temperature (Air) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 5.1 × 1.1 × 0.98" (130 × 30 × 25mm)
Power 1 × 3.6V battery
Warranty 2 years
Weight 1oz (20g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech RHT10 Software

You must be logged in to download file.

Datasheet

Extech RHT10 Datasheet

User Manual

Extech RHT10 User Manual

Export Restrictions

Cart

Added to cart