Extech RPM10

Photo/Contact Tachometer with built-in InfraRed Thermometer

$489.00 $219.99

Product Variations

The RPM10 is a combination tachometer which provides both contact and non-contact RPM measurements, making this device useful in virtually all applications. The RPM10 also features a built-in IR thermometer with laser pointer for measuring surface temperature from -4 to 600 degrees F (-20 to 315 degrees C), making it ideal for checking the operating temperature of motors, bearings and machinery. Complete with wheels for linear surface speed (0.2 to 6560 ft. /minute; 0.05 to 1999.9 m/minute) or RPM measurements, 4 AA batteries, 23 in. (0.6 m) reflective tape, carrying case, and user manual.

Specifications

General
Rotation Speed (Contact) 0.5 to 20,000rpm
Rotation Speed (Contact) Basic Accuracy ±(0.05% of reading + 1 digit)
Rotation Speed (Contact) Max Resolution 0.1rpm
Rotation Speed (Strobe) 10 to 99,999rpm
Rotation Speed (Strobe) Basic Accuracy ±(0.05% of reading + 1 digit)
Rotation Speed (Strobe) Max Resolution 0.1rpm
Surface Speed (Contact) 0.2 to 6560ft/min, 0.05 to 1999.9m/min
Surface Speed (Contact) Basic Accuracy ±(0.05% of reading + 1 digit)
Temperature (IR) Basic Accuracy -4 to 600 °F (-20 to 315 °C)
Additional Details
Certifications RPM10-NIST_S: CE, NIST
RPM10_S: CE
Dimensions 8.5 × 2.6 × 1.5" (216 × 66 × 38mm)
Power 4 × AA (1.5V) batteries
Warranty 2 years
Weight 10.6oz (300g)

Resources & Support

Datasheet

Extech RPM10 Datasheet

Certification

Extech RPM10 Declaration of Conformity

User Manual

Extech RPM10 User Manual

Export Restrictions

Cart

Added to cart