Extech RPM33

Combination Contact/Laser Photo Tachometer

$299.00

Product Variations

The Extech RPM33 provides both contact (2 to 19,999 rpm) and non-contact (2 to 99,999 rpm) revolutions per minute measurements for enhanced versatility. Safely record laser-guided non-contact RPM measurements from up to 500 mm (1.6 feet) away. The RPM33 displays on the large five-digit backlit LCD. Store and recall 10 data sets in memory with four parameters (measurement, max, min and average). The unit comes with contact wheel for linear surface speed 0 to 1999.9 meters/minute; 0.2 to 6560 feet/minute) or RPM measurements, 9-volt battery, reflective tape, carrying case, and user manual.

Specifications

General
Rotation Speed (Contact) 2 to 20,000rpm
Rotation Speed (Contact) Basic Accuracy 0.05% of reading +1 digit
Rotation Speed (Contact) Max Resolution 0.1rpm (< 10,000 rpm); 1rpm (> 10,000 rpm)
Rotation Speed (Strobe) 2 to 99,999rpm
Rotation Speed (Strobe) Basic Accuracy 0.05% of reading +1 digit
Rotation Speed (Strobe) Max Resolution 0.1rpm (< 10,000 rpm); 1rpm (> 10,000 rpm)
Sampling Time (Photo) 0.5 Sec > 120rpm
Surface Length (Contact) 3.9 to 39370 in, 0.3 to 3280 ft, 0.1 to 1093 yards, 0.1 to 1000 m
Surface Length (Contact) Basic Accuracy 0.05% of reading +1 digit
Surface Speed (Contact) 0 to 78,720 in/min, 0 to 6560 ft/min, 0 to 2186 yards/min, 0 to 2000 m/min
Surface Speed (Contact) Basic Accuracy 0.05% of reading +1 digit
Additional Details
Certifications RPM33-NIST_S: CE, NIST
RPM33_S: CE
Dimensions 6.2 × 2.3 × 1.6" (160 × 60 × 42 mm)
Power 1 × 9V battery
Warranty 2 years
Weight 5.3oz (151g)

Resources & Support

User Manual

Extech RPM33 User Manual

Certification

Extech RPM33 Declaration of Conformity

Datasheet

Extech RPM33 Datasheet

Export Restrictions

Cart

Added to cart