Extech SD500

Humidity/Temperature Datalogger

$409.00

This Humidity/ Temperature Datalogger records data on an SD card in Excel format for easy transfer to a PC for analysis. It features a Dual LCD that simultaneously displays Relative Humidity and Temperature, and a selectable data sampling rate of 5, 10, 30, 60, 120, 300, and 600 seconds. Each stored reading includes a date and time stamp. 10 to 95% Relative Humidity and 32 to 122°F (0 to 50°C) Temperature ranges. Complete with 6 AAA batteries, SD memory card, Universal AC Adaptor, and mounting bracket.

Specifications

General
Datalogging Interval 5, 10, 30, 60, 120, 300, 600 seconds or Auto
Memory 20M data using a 2G SD card
Relative Humidity 10 to 90%
Relative Humidity Basic Accuracy ±4%
Relative Humidity Max Resolution 0.1%
Temperature (Air) 32 to 122°F (0 to 50°C)
Temperature (Air) Basic Accuracy ±1.5°F/0.8°C
Temperature (Air) Max Resolution 0.1°F/°C
Additional Details
Certifications SD500-NIST_S: CE, NIST
SD500_S: CE
Dimensions 5.2 × 3.1 × 1.3" (132 × 80 × 32mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 9.9oz (282g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

Datasheet

Extech SD500 Datasheet

User Manual

Extech SD500 User Manual GB

User Manual

Extech SD500 User Manual

Certification

Extech SD500 Declaration of Conformity

Export Restrictions

Cart

Added to cart