Extech SD800

CO2, Humidity and Temperature Datalogger

$599.00

SD800 monitors air quality in schools, office buildings, greenhouses, hospitals and anywhere that high levels of carbon dioxide are generated. Selectable data sampling rate of 5, 10, 30, 60, 120, 300, 600 seconds or automatic. Maintenance free dual wavelength NDIR (non-dispersive infrared) CO2 sensor. Triple LCD simultaneously displays CO2, Temperature and Relative Humidity. Complete with six AAA batteries, 2G SD memory card, universal AC adaptor, and mounting bracket.

Specifications

General
Carbon Dioxide [CO2] 0 to 4,000ppm
Carbon Dioxide [CO2] Basic Accuracy ±40ppm ( <1000ppm); ±5% of reading (>1000ppm)
Carbon Dioxide [CO2] Max Resolution 1ppm
Memory 20M data using 2G SD memory card
Relative Humidity 10 to 90%
Relative Humidity Basic Accuracy ±4%
Relative Humidity Max Resolution 0.10%
Temperature [Air] 32 to 122°F (0 to 50°C)
Temperature [Air] Basic Accuracy ±1.8°F/0.8°C
Temperature [Air] Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 5.2 × 3.1 × 1.3" (132 × 80 × 32mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 9.9oz (282g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

User Manual

Extech SD800 User Manual

Certification

Extech SD800 Declaration of Conformity

Datasheet

Extech SD800 Datasheet

User Manual

Extech SD800 User Manual GB

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.