Extech SDL150

Dissolved Oxygen Meter/Datalogger

$539.00

The Extech SDL150 records data on an SD card in Excel format. It has a dual backlit display of oxygen concentration and temperature. It measures dissolved oxygen from 0 mg/L to 20.0 mg/L and 0% to 100.0% oxygen, plus temperature from 0°C to 50°C (32 to 122°F). Includes automatic temperature compensation from 0°C to 50°C via temperature probe sensor built into polarographic type oxygen probe. Offset adjustment used for zero function to make relative measurements. The SDL150 stores 99 readings manually and 20M readings via a 2G SD card. User programmable sampling rate. It has a built-in PC interface, min/max and data hold functions, and an auto power off. Complete with 6 x AA batteries, SD card, probe, two spare replacement membranes, electrolyte, and hard carrying case.

Specifications

General
Dissolved Oxygen (Concentration) 0 to 20.0 mg/L
Dissolved Oxygen (Concentration) Basic Accuracy ±0.4 mg/L
Dissolved Oxygen (Concentration) Max Resolution 0.1 mg/L
Dissolved Oxygen (Saturation) 0 to 100.0%
Dissolved Oxygen (Saturation) Basic Accuracy ±0.7%
Dissolved Oxygen (Saturation) Max Resolution 0.10%
Memory Stores 99 readings manually and 20M readings via 2G SD card (Excel format)
Temperature (Contact) 32 to 122°F (0 to 50°C)
Temperature (Contact) Basic Accuracy ±0.8°C/1.5°F
Temperature (Contact) Max Resolution 0.1°C/°F
Additional Details
Certifications CE
Dimensions Meter: 7.2 × 2.9 × 1.9" (182 × 73 × 48mm) Probe: Probe: 0.8D × 4.9" L
Power 6 × AA (1.5V) batteries
Warranty 3 years
Weight 25.6oz (725g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001 USB Driver

You must be logged in to download file.

Datasheet

Extech SDL150 Datasheet

Certification

Extech SDL150 Declaration of Conformity

User Manual

Extech SDL150 User Manual

Export Restrictions

Cart

Added to cart