The SDL310 records data on an SD card in Excel format. Measures Air Temperature to 122°F (50°C) and air velocity to 4930ft/min. Stores 99 readings manually and 20M readings via 2G SD card. Stores 99 readings manually and 20M readings via 2G SD card. Type K/J Thermocouple input for high temperature measurements. Large (9999 count) LCD displays Air Velocity and Temperature simultaneously. 2% velocity accuracy via low friction ball bearing vane wheel on 39 in. (1m) cable. Record/Recall Min, Max, Data Hold and Auto power off. Adjustable data sampling rate. Complete with 6 x AA batteries, SD card, vane sensor with 3.9ft (120cm) cable, and hard carrying case.
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Software Download
Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable
User Manual
Extech SDL310 User Manual GB
Certification
Extech SDL310 Declaration of Conformity
User Manual
Extech SDL310 User Manual
Datasheet
Extech SDL310 Datasheet
Export Restrictions
Added to cart