Extech SDL470

UVA/UVC Light Meter/Datalogger

$1,249.00

The Extech SDL470 is a UVA/UVC Light Meter and Data logger. The SDL470 can measure both long wave and short wave UV irradiance under UVA and UVC light sources respectively. This meter features a cosine correction filter, data logging to Excel® format, offset adjustment for relative measurements, Type-K/J thermocouple input for temperature measurements (probe sold separately), record/recall modes, min and max readings, and data hold plus auto power off with disable function. This product comes with a built-in tilt stand, SD memory card, UVA light sensor with protective cover, UVC light sensor, hard case, universal AC adaptor, and 6 x AA batteries.

Resources & Support

User Manual

Extech SDL470 User Manual

Certification

Extech SDL470 Declaration of Conformity

User Manual

Extech SDL470 User Manual GB

Datasheet

Extech SDL470 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart