Extech SDL730

Differential Pressure Manometer/Datalogger

$499.00

Measure and datalog high-range 101.5psi (7000mbar) pressure readings. Dual differential inputs with internal sensors. Manually store up to 99 readings, while SD memory card (included) allows continuous datalogging and readings can easily be exported to an Excel® format for further analysis.

Specifications

General
Pressure (atmosphere) 6.905atm
Pressure (atmosphere) Basic Accuracy ±2% full scale
Pressure (atmosphere) Max Resolution 0.005atm
Pressure (hPa) 7000hPa
Pressure (hPa) Basic Accuracy ±2% full scale
Pressure (hPa) Max Resolution 5hPa
Pressure (inH2O) 2810inH₂O
Pressure (inH2O) Basic Accuracy ±2% full scale
Pressure (inH2O) Max Resolution 2inH₂O
Pressure (inHg) 206.7inHg
Pressure (inHg) Basic Accuracy ±2% full scale
Pressure (inHg) Max Resolution 0.1inHg
Pressure (kgcm²) 7.135kg/cm²
Pressure (kgcm²) Basic Accuracy ±2% full scale
Pressure (kgcm²) Max Resolution 0.005kg/cm²
Pressure (kPa) 700kPa
Pressure (kPa) Basic Accuracy ±1% full scale
Pressure (kPa) Max Resolution 0.5kPa
Pressure (mbar) 7000mbar
Pressure (mbar) Basic Accuracy ±2% full scale
Pressure (mbar) Max Resolution 5mbar
Pressure (mH₂O) 71.35mH₂O
Pressure (mH₂O) Basic Accuracy ±2% full scale
Pressure (mH₂O) Max Resolution 0.05mH₂O
Pressure (mmHg) 5250mmHg
Pressure (mmHg) Basic Accuracy ±2% full scale
Pressure (mmHg) Max Resolution 5mmHg
Pressure (psi) 101.5psi
Pressure (psi) Basic Accuracy ±2% full scale
Pressure (psi) Max Resolution 0.05psi
Additional Details
Certifications CE
Dimensions 7.5 × 2.7 × 1.8" (190 × 68 × 45 mm)
Power 6 × AA (1.5V) batteries
Warranty 2 years
Weight 0.59 lbs (265g)

Resources & Support

User Manual

Extech SDL730 User Manual

User Manual

Extech SDL730 User Manual GB

Datasheet

Extech SDL7xx Datasheet

Export Restrictions

Cart

Added to cart