Extech SL130W

Sound Level Alert with Alarm

$589.00

Product Variations

The SL130W is a sound level alert with alarm for continuous monitoring of sound levels. Ideal for industrial, hospital, auditoriums, schools and other areas where there is a need for being alerted when sound level reaches set points. Bright LEDs (red flashing or green) alert user when sound level is too high or too low - LEDs can be read from 30m (100ft). You can set the SL130 so the RED LEDs flash when the sound level is below the"LO" set point where people in the audience may not be able to hear. When the sound level is above the "LO" set point, the GREEN LEDs indicate the sound level is acceptable. You can reverse the Red and Green LEDs activation per user color preference. Wall, desk or tripod mount with optional 15ft (5m) microphone extension cable for remote monitoring. User settable high or low limit (30 to 130dB) with output to drive external relay module. Meets ANSI Type 2 and EN 60651 accuracy specs - compliant to OSHA. Complete with 100-240V AC 50/60Hz adapter and microphone wind cover. 8 x AA batteries (not included) can be used for monitoring function only without LED alert.

Specifications

General
Frequency Bandwidth 31.5 Hz to 8 kHz
Microphone Condenser, 0.5"
Response Time Fast: 125ms / Slow: 1s
Sound Range (dB) 30 to 80dB, 60 to 110dB, 80 to 130dB
Sound Range (dB) Max Resolution 0.1dB
Weighting A, C
Additional Details
Certifications SL130W-NIST_S: CE, NIST
SL130W_S: CE
Dimensions 8.75 × 7.1 × 1.25" (22 × 18 × 3.2cm)
Display 4.6 x 3.125" (117x79mm) segment LCD
Power 8 × AA (1.5V) batteries / AC/DC power adaptor
Warranty 2 years
Weight 0.63 lbs (285g)

Resources & Support

Datasheet

Extech SL130W Datasheet

Certification

Extech SL130W Declaration of Conformity

User Manual

Extech SL130W User Manual

Export Restrictions

Cart

Added to cart