Extech SP505

Pocket Solar Power Meter

$234.00

Extech’s SP505 measures solar power level from sunlight outdoors to determine the best location of solar panel and solar water heater installations. It is also used indoors by window manufacturers, the automotive industry, and remodeling home owners to check the level of solar radiation transmission through various glass thicknesses and degrees of tinting to use for window installations. The convenient, pocket-sized meter with a built-in precision solar light sensor is easy-to-use wherever you go.

Specifications

General
Solar Power 3999 W/m², 634 BTU/(ft²×h)
Solar Power Basic Accuracy ±10 W/m², ±3 BTU/(ft²×h) or ±5% (whichever is greater)
Solar Power Max Resolution 1 W/m², 1 BTU/(ft²×h)
Spectral Response 400 nm to 1100 nm
Additional Details
Certifications CE
Dimensions 4.3 × 1.9 × 1" (108 × 48 × 23mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 2.8oz (80g)

Resources & Support

Datasheet

Extech SP505 Datasheet

User Manual

Extech SP505 User Manual

Export Restrictions

Cart

Added to cart