Discontinued

FLIR TG56

30:1 Spot IR Thermometer with Type K Thermocouple

The FLIR TG56 provides non-contact surface temperature readings so you can quickly and easily take measurements in places that are out of reach. Providing a distance-to-spot ratio of 30:1, the TG56 can measure smaller targets from a safer distance. The thermometer gives you control to view your current reading and last two temperature readings simultaneously, and the color screen makes it easy to navigate and select settings.

Measure small targets at a safer distance
Provides non-contact temperature measurement and a 30:1 spot ratio to measure smaller targets from a safer distance.
The TG56's graphical menu structure and color display provide easy access to settings and clear navigation.
Built to withstand a 3-meter drop, the industrial and compact design makes it easy to carry wherever you need it.

Specifications

Highlighted
Distance to Spot Ratio (D:S) 30:1
Basic Accuracy ±1°C/1.8°F or 1% of Reading
Emissivity Adjustable with 4 presets and custom option
Imaging & Optical
Display (w x h) 1.45" TFT LCD (128 x 128 pixels)
Laser Orientation Single laser pointer to center of measurement spot, Class 1
Range -30°C to 650°C (-22°F to 1202°F)
Resolution 0.1°C / 0.1°F
Spectral Response 5 to 14 microns
Measurement & Analysis
AVG (6k pts running average) Yes
Basic Accuracy ±1°C/1.8°F or 1% of Reading
Differential (MAX/MIN) Yes
Distance to Spot Ratio (D:S) 30:1
Included Type K Thermocouple Probe Range -30°C to 300°C (-22°F to 572°F)
Input Basic Accuracy ±2°C/3.6°F or 1% of Reading
Input Range -30°C to 650°C (-22°F to 1202°F)
Input Type K
Max/Min Yes
Measurement Resolution 0.1°C / 0.1°F
Response ≤150 Milliseconds
TC/IR Differential Mode Yes
Power
Auto Power Off Yes with Pre-set adjustment level and Disable option
Continuous Run Time 8hrs Maximum
Power Source 3 x AAA alkaline
General
Alarm High / Low
Alarm Alert Color (Red / Blue) indication
Includes Wrist Strap Lanyard, Quick Start Guide, User Manual (CD), 3 x AAA Batteries, (TG56 adds General Purpose Type K Thermocouple)
Environmental & Certifications
Certifications CE / FDA Laser
Drop test Designed for 3m
Emissivity Adjustable with 4 presets and custom option
IP Rating -
Warranty Limited 3-Year

Accessories

Resources & Support

User Manual

TG54 TG56 User Manual

Datasheet

Flir TG54/TG56 Datasheet

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions