FLIR TG56-2™

30:1 Spot IR Thermometer with Type K Thermocouple

$309.00

The FLIR TG56-2 provides safer temperature readings where high temperature readings are required. Providing a distance-to-spot ratio of 30:1, the TG56-2 can measure smaller targets from a safer distance. Pinpoint precision is driven by infrared technology, Class II laser sighting, and a maximum IR temperature of 1300°C (2372°F). The color display screen is designed for you to easily view current and selected reference temperature readings simultaneously. The thermometer includes a Type K thermocouple for contact temperature readings.

Designed for Safety, Built for High Temperatures
Provides non-contact temperature measurement and a 30:1 spot ratio to measure a smaller target from a safer distance.
Equipped with Class II laser sighting and a maximum IR temperature of 1300°C (2372°F) for accurate measurements.
The TG56-2’s color display screen provides easy viewing of current reading and selected reference temperature reading simultaneously. The included Type K thermocouple allows contact temperature readings with ease. Up to 99 readings can be stored and recalled when needed.

Specifications

Highlighted
Distance to Spot Ratio (D:S) 30:1
Basic Accuracy 0°C to 100°C (32°F to 212°F): ±1.0°C (±1.8°F)
Emissivity 0.01 to 1.00 with 5 presets
Display 1.57” Color EBTN
Imaging & Optical
IR Range -30°C to 1300°C (-22°F to 2372°F)
Laser Orientation Single point laser to upper edge of measurement
Laser Power ≤1mW, Class II
Spectral Response 8 µm to 14 µm
Measurement & Analysis
AVG Last 20 readings
Basic Accuracy 0°C to 100°C (32°F to 212°F): ±1.0°C (±1.8°F)
Differential (MAX/MIN) Yes
Distance to Spot Ratio (D:S) 30:1
Included Type K Thermocouple Probe Range -30°C to 260°C (-22°F to 500°F)
Input Basic Accuracy ±1°C (±1.8°F) or 1% (whichever is greater)
Input Range -30°C to 650°C (-22°F to 1202°F)
Input Type K
Max/Min Min/Max/Avg/Dif
Measurement Resolution 0.1°C / 0.1°F
Response 250 Milliseconds
Communication & Data Storage
Memory 2 × 99 sets data storage
User Interface
Display 1.57” Color EBTN
Power
Auto Power Off 5 or 15 seconds (selectable)
Continuous Run Time 8 hours maximum continuous temperature measurements
Power Source 9V alkaline battery (included)
General
Alarm High/low alarms with programmable set points
Alarm Alert HI or LO will flash on the display
Compatibility Pipe Clamp Probe
Data Logging Manual and automatic data logger
Dimensions (L x W x H) 192 mm × 125 mm × 64 mm (7.5 in × 4.9 in × 2.5 in)
Includes Spot IR Thermometer, 9V battery, Quick Start Guide, and Storage Pouch
Locking System Yes
Scanning Mode Yes
Weight 310 g (10.9 oz)
Worklights Yes
Environmental & Certifications
Certifications CE, UKCA, RCM, WEEE and FDA
Drop test 1 m (3.2 ft)
Emissivity 0.01 to 1.00 with 5 presets
IP Rating IP20
Warranty Limited 3-Year Warranty

Resources & Support

Datasheet

FLIR TG54-2 TG56-2 Datasheet

User Manual

FLIR TG5X-2 User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart