Extech TH10

Temperature USB Datalogger

$86.99

Featuring a temperature range of -40 to 158°F (-40 to 70°C) with an accuracy of ±1°C/1.8°F, the Extech TH10 captures and stores up to 32,000 temperature readings. Users can select data sampling rates of 2s, 5s, 10s, 30s, 1min, 5min, 10min, 30min, 1hr, 2hr, 3hr, 6hr, 12hr and 24hr. The TH10 also has user-programmable high/low alarm thresholds and status indication via red/yellow and green LEDs. Comes with a 3.6-volt lithium battery, a protective USB cap, a mounting bracket, Windows compatible software for analysis, and user manual.

Specifications

General
Datalogging Interval 2 seconds to 24 hours
Memory 32,000 points
Temperature (Air) -40 to 158°F (-40 to 70°C)
Temperature (Air) Basic Accuracy ±1.8°F/±1.0°C @ 14 to 104°F/-10 to 40°C; ±3.6°F/±2.0°C all other ranges
Temperature (Air) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 5.1 × 1.1 × 0.9" (130 × 30 × 25mm)
Power 1 × 3.6V Lithium battery
Warranty 2 years
Weight 1oz (20g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech TH10 Software v1.9.6 [for use with "A" serial numbers]

You must be logged in to download file.

Certification

Extech TH10 Declaration of Conformity

User Manual

Extech TH10 User Manual

Datasheet

Extech TH10 Datasheet

Export Restrictions

Cart

Added to cart