Extech TKG100

Digital Ultrasonic Thickness Gauge

The Extech TKG100 offers Thickness Gauges designed in compact, handheld, rugged housing ideal for field use. The ultrasonic technology allows for non-destructive thickness measurements for primarily steel structures. It includes multiple transducer options for high temperature and difficult to measure materials. Complete with 2oz bottle of coolant, 2 AA batteries, 5 MHz Transducer, and hard carrying case.

Specifications

General
Material Velocity Calibration 0.200 to 0.7362 in/µS (0.508 to 18.699mm/µS)
Steel Thickness 5MHz probe: 0.040 to 20" (1.0 to 508mm); 10MHz probe: 0.030" to 2" (0.76mm to 50.8mm)
Additional Details
Certifications CE
IP Rating IP54
Power 2 × AA (1.5V) batteries
Warranty 2 years

Resources & Support

User Manual

Extech TKG100 TKG150 User Manual

Certification

Extech TKG100 Declaration of Conformity

Datasheet

Extech TKG100-TKG150-TKG250 Datasheet

Quick Start Guide

Extech TKG100 TKG150 TKG250 Quick Start Guide

Export Restrictions

Cart

Added to cart