Extech TM500

12-Channel Datalogging Thermometer

$1,549.00

The TM500 is a 12-Channel Datalogging Thermometer. This Datalogging Thermometer features 6 Thermocouple Types (J, K, E, T, R, S). Displays CH1 to CH8 or CH9 to CH12 on screen, data can be recorded from all 12 channels simultaneously onto an SD card in Excel format for further analysis. Complete with 8 AA batteries, 12 general purpose Type K bead wire temperature probes, SD card, and hard carrying case.

Specifications

General
Memory Datalog readings on SD card (included)
Temperature (Type E) Basic Accuracy -148 to 1652 °F (-100 to 900 °C)
Temperature (Type E) Max Resolution ±0.4% of reading (+1.8 °F/+1 °C)
Temperature (Type J) 0.1°/1°
Temperature (Type J) Basic Accuracy -148 to 2102 °F (-100 to 1150 °C)
Temperature (Type J) Max Resolution ±0.4% of reading (+1.8 °F/+1 °C)
Temperature (Type K) Basic Accuracy 0.1°/1°
Temperature (Type K) Max Resolution -148 to 2372 °F (-100 to 1300 °C)
Temperature (Type N) ±0.4% of reading (+1.8 °F/+1 °C)
Temperature (Type N) Basic Accuracy 0.1°/1°
Temperature (Type R) Max Resolution 32 to 3092 °F (0 to 1700 °C)
Temperature (Type S) ±0.5% of reading (+5 °F/+3 °C)
Temperature (Type S) Basic Accuracy 0.1°/1°
Temperature (Type S) Max Resolution 32 to 2732 °F (0 to 1500 °C)
Temperature (Type T) ±0.5% of reading (+5 °F/+3 °C)
Temperature (Type T) Basic Accuracy 0.1°/1°
Temperature (Type T) Max Resolution -148 to 752 °F (-100 to 400 °C)
Temperature [IR] ±0.4% of reading (+1.8 °F/+1 °C)
Temperature [Type K] 0.1°/1°
Additional Details
Certifications TM500-NIST_S: CE, NIST
TM500_S: CE
Dimensions 8.9 × 4.9 × 2.5" (225 × 125 × 64mm)
Power 8 × AA (1.5V) batteries
Warranty 2 years
Weight 2.1lbs (944g)

Resources & Support

User Manual

Extech TM500 User Manual GB

User Manual

Extech TM500 User Manual

Datasheet

Extech TM500 Datasheet

Export Restrictions

Cart

Added to cart