Extech UV505

Pocket UV-AB Light Meter

$289.00

The Extech UV505 Pocket Light Meter measures UV-AB light from natural and artificial light sources. It can be used in outdoor activities, indoor medical testing, laboratory and research, industrial, education, electronics, and forensics/criminology applications. It offers a backlit display, cosine corrected sensor, two selectable ranges, zero function, display hold, and auto power off. Includes a pouch to protect and store your meter.

Specifications

General
UVA 1 to 3999 µW/cm², 0.01 to 40 mW/cm²
UVA Basic Accuracy ±5% full scale
UVA Max Resolution 1 µW/cm², 0.01 mW/cm²
UVB 1 to 3999 µW/cm², 0.01 to 40 mW/cm²
UVB Basic Accuracy ±5% full scale
UVB Max Resolution 1 µW/cm², 0.01 mW/cm²
Additional Details
Certifications CE
Dimensions 5.2 × 1.9 × 1" (133 × 48 v 23mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 3.2oz (90g)

Resources & Support

Datasheet

Extech UV505 Datasheet

User Manual

Extech UV505 User Manual GB

User Manual

Extech UV505 User Manual

Export Restrictions

Cart

Added to cart