Extech VFM200

VOC/Formaldehyde Meter

$439.00

The VFM200 measures VOC (Volatile Organic Compound) and Formaldehyde concentrations in real-time. Fast response time, compact, easy-to-carry, and excellent for checking the indoor air quality of homes, offices, factories, hotels, schools and other indoor environments. Potential sources for VOCs include paints, finishes, adhesives, cigarette smoke, pesticides, personal care products, car exhaust, new furnishings, wall coverings, household cleansers, and cooking fuels. Chemicals include: Acetone, Ethylene Glycol, Formaldehyde, Xylene, 1,3-butadiene, Tetrachloroethene, Hydrogen Sulfide, Ammonia, Toluene, Benzene, Methylene Chloride, Perchloroethylene, and MTBE.

Specifications

General
Formaldehyde (CH₂O) 0.00 to 5.00ppm (mg/m³)
Formaldehyde (CH₂O) Basic Accuracy ±5% full scale
Formaldehyde (CH₂O) Max Resolution 0.01ppm (mg/m³)
Response Time <2s
Total Volatile Organic Compound (TVOC) 0.00 to 9.99ppm (mg/m³)
Total Volatile Organic Compound (TVOC) Basic Accuracy ±5% full scale
Total Volatile Organic Compound (TVOC) Max Resolution 0.01ppm
Additional Details
Certifications CE
Dimensions 6.5 × 2.4 × 1" (165 × 60 × 25mm)
Power Rechargeable polymer lithium‐ion battery (7.4V, 1300mAh) and AC adaptor
Warranty 2 years
Weight 1.3lbs (584g)

Resources & Support

Datasheet

Extech VFM200 Datasheet

Certification

Extech VFM200 Declaration of Conformity

User Manual

Extech VFM200 User Manual

Export Restrictions

Cart

Added to cart