Flir VP50-2

Triple Alarm CAT IV Non-Contact Voltage Detector with Flashlight

$67.99

The FLIR VP50-2 is a durable, CAT IV-rated non-contact voltage detector featuring light, vibration, and beeper feedback alarms and a powerful LED flashlight. Use the VP50-2 to reliably check if an AC circuit is live before beginning work; detect voltage on exposed conducting parts or through insulation; identify live wires within electrical panels, switches, and outlets; or trace live wires and map circuits. With an ergonomic and drop-tested design, the FLIR VP50-2 is the right choice for professionals performing field troubleshooting and verification of electrical installations within residential, commercial, and industrial buildings.

Reliably identify and trace live or neutral wires
Durable to withstand a 3 m drop, the Flir VP50-2 can reliably test for voltage in the latest safety outlets, large industrial electrical systems, and residential low-voltage installations
Offers an ergonomic design with a low-profile probe tip and anti-roll case that’s easy to grip and operate
Provides high-end features that make your job more efficient including bright flashlight, tip light, auto power off, and low battery indication

Specifications

Highlighted
Alarm Notification Sound, Flashing LED, Vibration
Flashlight Yes
Tip Light Yes
Drop test 3 m (9.8 ft)
Category Rating CAT IV-1000 V
Certifications cULus
Warranty Limited 3-year
Measurement & Analysis
AC Voltage Range 90 to 1000 V AC (default, solid green light)
Category Rating CAT IV-1000 V
Frequency Range 45 to 65 Hz
High Sensitivity Mode 24 to 1000 V AC (solid amber light)
Vibrating Indication Yes
Environmental & Certifications
Ambient temperature range for operation -10 to 50°C (14 to 122°F)
Certifications cULus
Drop test 3 m (9.8 ft)
Storage Temperature -20 to 60°C (-4 to 140°F)
Warranty Limited 3-year
General
Alarm Notification Sound, Flashing LED, Vibration
Dimensions (L x W x H) 158.5 x 26 × 29 mm (6.24 x 1.02 x 1.14 in)
Flashlight Yes
Tip Light Yes
Weight 59 g (2.1 oz) including batteries
Power
Battery life ~5 hours continuous (flashlight off)
Power Requirements 2 × AAA alkaline batteries

Resources & Support

Datasheet

VP50-2 Datasheet

User Manual

VP5x-2 User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart