Extech VPC300

Video Particle Counter with built-in Camera

$2,399.00

The VPC300 is a Video Particle Counter with built-in Camera. Measures up to 6 channels of particle sizes plus air temperature and relative humidity. Used for capturing videos and photos that are stored onto internal memory or a micros card. The VPC300 can measure up to 6 channels of particle sizes plus air temperature and relative humidity. Use the included software to generate reports with videos, photos and data points. Complete with NIST-traceable calibration certificate, Universal AC Adapter/Charger with multiple plugs, USB cable, PC software, tripod, filter, 7.4V NiMH battery and a hard, protective case.

Simultaneously measure and display 6 channels of particle sizes (down to 0.3µm), Air Temperature, Humidity, Dew Point and Wet Bulb
Built-in 320x240-pixel camera takes videos (3GP) and photo images (JPEG) and records them on a MicroSD memory card
Store 5000 records (date, time, counts, humidity, temperature, sample volumes, and location label) and 20 minutes of video

Specifications

General
Air Temperature -25ºC to 60ºC (-14ºF to 140ºF); Accuracy ±1°C to 2°F
Dew Point 32 to 122°F (0 to 50°C)
Max Flow Rate 0.1 ft³ (2.83 L per min) controlled by internal pump
Particle Size 0.3, 0.5, 1.0, 2.5, 5.0, 10.0 μm
Readout Modes Cumulative, Differential, Concentration
Relative Humidity 0 to 100%
Relative Humidity Basic Accuracy ±3%
Size [L × W × H] 240 × 75 × 57 mm (9.4 × 3.0 × 2.2 in)
Wet Bulb 33 to 122°F (0 to 50°C)
Additional Details
Certifications CE
Dimensions 9.4 × 3 × 2.2" (240 × 75 × 57mm)
Power 1 × 7.4V NiMH battery
Warranty 2 years
Weight 1.26lbs (570g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech VPC300 Software v2.0 [for use with "A" serial numbers]

You must be logged in to download file.

Certification

Extech VPC300 Declaration of Conformity

Datasheet

Extech VPC300 Datasheet

User Manual

Extech VPC300 User Manual

Export Restrictions

Cart

Added to cart