Extech VT30

LCD Multifunction Voltage Tester

$114.00

The Extech VT30 is a voltage, continuity and phase tester, featuring a built-in flashlight and backlit digital display with bar graph. This rugged tester is protected by a double molded IP64 housing and offers polarity detection with LEDs for positive and negative DC as well as a CAT III 600 Volt / CATIV 600 Volt safety rating. The VT30 comes complete with a one year warranty, 2 AAA batteries, protective cap, and pouch case.

Voltage, continuity, and phase tester—all in one
AC voltage range from 0 to 480 V and DC voltage range from 0 690 V
Features a built-in flashlight for tight test areas and a rubberized, double-molded IP64 housing
Audible tone (continuity), LEDs for positive and negative DC (polarity), and a large, backlit display make testing easy

Specifications

General
AC Voltage 0 to 480V AC
AC Voltage Basic Accuracy ±(1.5% of reading + 5 digits)
AC Voltage Max Resolution 1V
Built-In Flashlight Yes
Continuity 0 to 200kΩ, guaranteed on < 50kΩ
DC Voltage 0 to 690V DC
DC Voltage Basic Accuracy ±(1.0% of reading + 3 digits)
DC Voltage Max Resolution 1V
Frequency Bandwidth 50/60Hz
Input Impedance 1MΩ (approx)
Low Impedance 12-250V AC/DC; impedance <6kΩ
Max Current Ω1.0mA (400VAC); Ω1.5mA (690VDC)
Response Time Updates 2-3 times/sec
Additional Details
Certifications CE
Dimensions 9.4 × 3 × 1.6" (240 × 78 × 40mm)
IP Rating IP64
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 600V, CATIV - 600V
Warranty 2 years
Weight 9.2oz (260G)

Resources & Support

User Manual

Extech VT30 User Manual

Certification

Extech VT30 Declaration of Conformity

Datasheet

Extech VT30 Datasheet

Brochure

FLIR Renewable Energy Wind Power Brochure

Export Restrictions

Cart

Added to cart