Discontinued

Flir X6520sc

High Sensitivity MWIR Performance Camera

The FLIR X6520sc thermal imaging camera provides superior thermal measurement performance paired with the most advanced connectivity. Whether your research requires short sampling times to capture highspeed processes, or you need concrete spectral information within the MWIR bandwidth, the FLIR X6520sc provides highly-sensitive temperature measurements. In addition, the camera’s state-of-the-art connectivity and intuitive user experience allow researchers to focus on their experiments instead of camera controls.

Advanced connectivity and intuitive user-experience keeps you focused
Features a cooled mercury cadmium telluride (MCT) detector that’s sensitive enough to distinguish temperature differences less than 25 mK.
Produces 640 x 512 imagery at speeds up to 146 Hz, and subwindowing allows even faster frame rates up to 3,699 Hz.
Works seamlessly with the supplied FLIR ResearchIR Max software for both viewing and processing thermal data.

Specifications

Highlighted
Resolution 640 x 512
Detector Pitch 15 µm
Spectral Range 3.7 – 4.8 µm
Detector Type Mercury Cadmium Telluride (MCT)
Camera f-number f/4.0
Dynamic Range 14-bit , 16 bits with DRX
NETD <25 mK (18 mK typical)
Frame Rate 146 Hz: 640 x 512 Up to 3699 Hz: 160 x 1
Integration Time 80 ns to 20,000 µs
Standard Temperature Range 5°C to 150°C
Filtering 4-position motorized, with drift compensation and automatic identification
Focus USL mechanism or manual
Imaging & Optical
Analog Palettes Selectable 8-bit
Available Lenses NA
Camera f-number f/4.0
Close-up Lenses/Microscopes NA
Detector Pitch 15 µm
Detector Type Mercury Cadmium Telluride (MCT)
Digital Data Streaming Simultaneous Gigabit Ethernet and Camera Link Base / Camera Link Medium
Display Overlay Temperature measurement & scale
Dynamic Range 14-bit , 16 bits with DRX
Filtering 4-position motorized, with drift compensation and automatic identification
Focus USL mechanism or manual
Frame Rate 146 Hz: 640 x 512 Up to 3699 Hz: 160 x 1
HD Video DVI 1080p
Image Analysis On-camera temperature analysis
Image Time Stamp Internal IRIG-B decoder clock / TSPI accurate time stamp
Integration Time 80 ns to 20,000 µs
Motorized Focus Mechanism Yes
NETD <25 mK (18 mK typical)
On Camera Display Detachable touchscreen LCD display (800 × 480)
Operability >99%
Readout Snapshot Digital (X8400sc/X6580sc) - Snapshot Analog (X6550sc/X6540sc/X6530sc)
Readout Modes Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Resolution 640 x 512
Sensor Cooling Closed cycle rotary
Spectral Range 3.7 – 4.8 µm
Subwindow Modes User-defined
Measurement & Analysis
Accuracy ±1°C or ±1% of Reading
Automatic Gain Control Manual, Linear, ROI
Calibration Custom calibration on request
Standard Temperature Range 5°C to 150°C
Communication & Data Storage
Synchronization Modes IRIG-B; Sync In, Trigger In
General
Size [L x W x H ] w/o Lens 280 × 150 × 180 mm
Weight [without lens] 5.05 kg
Power
Power 24 VDC
Environmental & Certifications
Mounting UNC 1/4"−20 + 3×M5 threads
Operating Temperature Range -20°C to 50°C
Shock & Vibration Operational 15G, IEC 68-2-29 / operational 2G, IEC 68-2-26

Accessories

Resources & Support

User Manual

FLIR X6520sc User Manual

Brochure

Science Camera MCT Detector Brochure A4

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.