Discontinued

FLIR X6800sc MWIR

High Speed, Performance MWIR InSb Camera

Product Variations

The FLIR X6800sc is a fast, highly sensitive MWIR camera designed for scientists, researchers, and engineers. With advanced triggering and on-camera RAM/SSD recording, this camera offers the functionality to stop motion on high- speed events both in the lab and at the test range. The X6800sc has a cooled FLIR indium antimonide (InSb) detector and captures full 640 × 512 images at 520 frames per second, or up to 23,077 Hz with windowing.

Advanced triggering and on-camera RAM/SSD recording
Save data to on-camera RAM or to the removable solid-state drive (SSD). Stream high-speed, 14-bit data simultaneously.
Incorporates an easy access, four-position motorized filter wheel that permits filter exchange in any environment, and features automatic filter recognition.
Maximum versatility for synchronizing and triggering to external events or instrumentation. Works seamlessly with FLIR ResearchIR Max or third-party software.

Specifications

Highlighted
Resolution 640 × 512
Detector Pitch 25 µm
Spectral Range X6800sc, X6802sc: 1.5 – 5.0 µm
X6801sc, X6803sc: 3.0 – 5.0 µm
Detector Type FLIR indium antimonide (InSb)
Camera f-number X6800sc, X6801sc: f/2.5
X6802sc, X6803sc: f/4.1
Dynamic Range 14-bit
NETD <20 mK (typical)
Frame Rate [Full Window] Programmable; 0.0015 Hz to 520 Hz
Integration Time 270 ns to ~Full Frame
Standard Temperature Range -20°C to 300°C (-4°F to 572°F)
Standard Temperature Range [with band matched optics] X6801sc, X6803sc: -20°C to 350°C (-4°F to 662°F), -10°C (50°F) for microscopes
X6802sc: -20°C to 350°C (-4°F to 662°F)
Optional Temperature Range [with band matched optics] 45°C to 600°C/113°F to 1112°F (ND1); 250°C to 2000°C/482°F to 3632°F (ND2); 500°C to 3000°C/932°F to 5432°F (ND3)
Filtering 4-position motorized filter wheel, standard 1-inch filters
Focus Manual
Imaging & Optical
Available Lenses X6800sc, X6802sc: 25 mm, 50 mm, 100 mm
X6801sc, X6803sc: 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Camera f-number X6800sc, X6801sc: f/2.5
X6802sc, X6803sc: f/4.1
Close-up Lenses/Microscopes X6800sc, X6802sc: No microscopes available
X6801sc, X6803sc: 1x, 3x
Detector Pitch 25 µm
Detector Type FLIR indium antimonide (InSb)
Digital Zoom 1x, 4x, 4:3
Dynamic Range 14-bit
Filtering 4-position motorized filter wheel, standard 1-inch filters
Focus Manual
Frame Rate [Full Window] Programmable; 0.0015 Hz to 520 Hz
Image Time Stamp Internal precision timestamp. IRIG-B AM decoder, TSPI accurate
Integration Time 270 ns to ~Full Frame
Lens Interface FLIR FPO (4-tab bayonet)
NETD <20 mK (typical)
On Camera Image Storage RAM (volatile): 16 GB, up to 26,000 frames full frame
SSD (non-volatile): includes 512GB compatible with >4 TB
Operability ≥99.8% (≥99.95% typical)
Overlay Customizable
Palette Selectable 8-bit
Pixel Clock 355 MHz
Radiometric Data Streaming Simultaneous Gigabit Ethernet (GigE Vision), Camera Link
Readout Modes Asynchronous integrate while read, asynchronous integrate then read
Readout Type Snapshot
Resolution 640 × 512
Sensor Cooling Closed cycle rotary
Spectral Range X6800sc, X6802sc: 1.5 – 5.0 µm
X6801sc, X6803sc: 3.0 – 5.0 µm
Standard Video HDMI
Subwindow Modes Flexible windowing down to 32 × 4 (steps of 32 columns, 4 rows)
Video Modes X6800sc, X6803sc: HD: 720p/50/59.9 Hz, 1080p/25/29.9 Hz
X6801sc, X6802sc: HD: 720p/50/59.9 Hz, 1080p/25/29.9 Hz, SD: NTSC, PAL
Measurement & Analysis
Accuracy ≤100°C (≤212°F), ±2°C (±3.6°F) accuracy (±1°C/1.8°F typical); >100°C ±2% of reading (±1% typical)
Ambient Drift Compensation [with factory cal] Yes
Automatic Gain Control Manual, Linear, Plateau equalization, ROI, DDE
Optional Temperature Range [with band matched optics] 45°C to 600°C/113°F to 1112°F (ND1); 250°C to 2000°C/482°F to 3632°F (ND2); 500°C to 3000°C/932°F to 5432°F (ND3)
Standard Temperature Range -20°C to 300°C (-4°F to 572°F)
Standard Temperature Range [with band matched optics] X6801sc, X6803sc: -20°C to 350°C (-4°F to 662°F), -10°C (50°F) for microscopes
X6802sc: -20°C to 350°C (-4°F to 662°F)
Communication & Data Storage
Command and Control GigE, USB, RS-232, Camera Link (Genicam supported over GigE)
Synchronization Modes X6800sc: Sync-in, Sync-out
X6801sc, X6802sc, X6803sc: Sync In, Sync Out, Trigger In
General
Size [L x W x H ] w/o Lens 249 × 157 × 147 mm (9.8 × 6.2 × 5.8 in)
Weight (without lens & with handle) 6.35 kg (14 lbs)
Weight [without lens] 6.35 kg (14 lbs)
Power
Power 24 VDC (<50 W steady state)
Environmental & Certifications
Mounting 2 × ¼ in. -20, 1 × 3/8 in. -16, 4 × #10 -24, Side: 3x ¼ in. -20 (each side)
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)

Accessories

Resources & Support

Datasheet

x6800_MWIR_datasheet

Brochure

Thermal Research And Science Brochure

User Manual

X Series Science Camera User Manual

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions