FLIR X6900sc SLS
High Performance LWIR SLS Camera
The FLIR X6900sc SLS is an extraordinarily fast, highly sensitive LWIR camera designed for scientists, researchers, and engineers. The strained layer superlattice (SLS) detector offers shorter snapshot speeds, wider temperature bands, and better uniformity than current LWIR or MWIR alternatives. With advanced triggering, on-camera RAM/SSD recording, and a four-position motorized filter wheel, this camera offers the functionality to stop motion on high-speed events both in the lab and at the test range.
Accessories
- 1x Microscope Protective Window - MWIR & LWIR (4206654-6)
- FPO Bayonet Plug, 4-Tab FPO Bayonet (4142249)
- Extender Ring Set, 4 Rings 0.25", 0.50", 0.75", & 1.00", 4-Tab FPO Bayonet (4205079)
- FLIR X-Camera Filter Wheel Holders
- FLIR Cooled Science X-Series + A-Series Camera Universal Lens Support (4210086)
- FLIR X-Camera Filter Wheel Removal Wrench (C1004.M202)
- FLIR Cooled Science A-Series + X-Series Camera Power Connector (26399-000)
Resources & Support
User Manual
X Series Science Camera User Manual
Brochure
Thermal Research And Science Brochure
Warranty
FLIR Solutions Cooled Camera Limited Warranty
Export Restrictions
Added to cart