Discontinued

Flir X6980™

High-Speed MWIR Science-Grade Camera

The FLIR X6980 is an extraordinarily fast midwave IR camera designed for scientists and engineers who need to capture high-speed imagery for accurate thermal analysis and custom radiometric measurements. This thermal imaging camera combines 640 × 512 resolution with blazing-fast frame rates, allowing researchers to record stop motion on fast-moving subjects or rapid temperature changes—whether in the lab or on the test range. With a four-position motorized filter wheel and support for FLIR motorized focus lenses, the X6980 will provide higher quality recordings, save time, and mitigate frustration in dynamic acquisition environments.

Record crisply-focused, full 640 × 512 resolution thermal images at up to 1004 Hz with very low noise
Save up to 26,000 frames of data directly to on-camera memory or up to 15 minutes to included 512 GB SSD
Stream thermal data directly to a computer to view, record, and analyze with FLIR Research Studio

Specifications

Highlighted
Resolution 640 × 512
Detector Pitch 25 µm
Spectral Range X6980 InSb, X6982 InSb: 1.5–5.0 µm
X6981 InSb, X6983 InSb: 3.0–5.0 µm
Detector Type FLIR indium antimonide (InSb)
Camera f-number X6980 InSb, X6981 InSb: f/2.5
X6982 InSb, X6983 InSb: f/4.1
Dynamic Range 14-bit
NETD 20 mK typical
Frame Rate [Full Window] Programmable: 0.0015 Hz to 1004 Hz
Integration Time Programmable: 270 ns to ~full frame
Standard Temperature Range [with band matched optics] X6980 InSb, X6982 InSb: -20°C to 350°C (-4°F to 662°F)
X6981 InSb, X6983 InSb: -20°C to 350°C (-4°F to 662°F), -10°C/14°F for microscopes
Optional Temperature Range [with band matched optics] ND1: 45°C–600°C (113°F–1112°F)
ND2: 250°C–2000°C (482°F–3632°F)
ND3: 500°C–3000°C (932°F–5432°F)
Filtering 4-Position motorized warm filter wheel, standard 1-inch filters, user swappable
Focus Motorized (compatible w/manual)
Imaging & Optical
Available Lenses X6980 InSb, X6982 InSb: Manual (broadband): 25 mm, 50 mm, 100 mm Motorized (broadband): None
X6981 InSb, X6983 InSb: Manual (3–5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm Motorized (3–5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Camera f-number X6980 InSb, X6981 InSb: f/2.5
X6982 InSb, X6983 InSb: f/4.1
Close-up Lenses/Microscopes X6980 InSb, X6982 InSb: No broadband microscopes available
X6981 InSb: 1x, 3x, 50mm close focus
X6983 InSb: 1x, 3x, 1x20 cm long working distance (LWD), 50 mm close focus
Detector Pitch 25 µm
Detector Type FLIR indium antimonide (InSb)
Digital Zoom 1x, Auto (best fit)
Direct to SSD Recording Yes, removable 512 GB SSD included
Download of On-Camera RAM, SSD Recordings Transfer from SSD through GigE, CXP, or CL to Research Studio v2.1 or higher
Dynamic Range 14-bit
Filtering 4-Position motorized warm filter wheel, standard 1-inch filters, user swappable
Focus Motorized (compatible w/manual)
Frame Rate [Full Window] Programmable: 0.0015 Hz to 1004 Hz
Image Time Stamp Internal IRIG-B decoder clock TSPI accurate time stamp
Integration Time Programmable: 270 ns to ~full frame
Lens Interface FLIR FPO-M (4-tab bayonet, motorized)
NETD 20 mK typical
On Camera Image Storage RAM (volatile): 16 GB, up to 26,000 frames full frame SSD (user-removable/non-volatile): ~15 minutes of ~800 Hz recording with included 512 GB SSD (more than 2 hours possible with 4 TB SSD purchased separately)
Operability >99.95% typical
Overlay Customizable (Ability to toggle off)
Palette Selectable 8-bit
Pixel Clock 355 MHz
Radiometric Data Streaming Simultaneous Gigabit Ethernet (GigE Vision), Camera Link,CoaXPress® 1.1, dual 5 Gb links
Readout Modes Asynchronous integrate while read, Asynchronous integrate then read
Readout Type Snapshot
Resolution 640 × 512
Sensor Cooling Closed cycle rotary
Spectral Range X6980 InSb, X6982 InSb: 1.5–5.0 µm
X6981 InSb, X6983 InSb: 3.0–5.0 µm
Standard Video HDMI, SDI
Subwindow Modes Flexible windowing down to 32 × 4 (steps of 32 columns, 4 rows)
Video Modes HD-SDI: 720p@50/59.9Hz, 1080p@25/29.97Hz; SD-SDI: 480i@60Hz, 576i@50Hz
Measurement & Analysis
Accuracy ≤100°C: ±2°C (±1°C typical), >100°C: ±2% of reading (±1% typical)
Ambient Drift Compensation [with factory cal] Yes
Automatic Gain Control Manual, Linear, Plateau equalization, ROI, DDE
Optional Temperature Range [with band matched optics] ND1: 45°C–600°C (113°F–1112°F)
ND2: 250°C–2000°C (482°F–3632°F)
ND3: 500°C–3000°C (932°F–5432°F)
Standard Temperature Range [with band matched optics] X6980 InSb, X6982 InSb: -20°C to 350°C (-4°F to 662°F)
X6981 InSb, X6983 InSb: -20°C to 350°C (-4°F to 662°F), -10°C/14°F for microscopes
Communication & Data Storage
Synchronization Modes Sync In, Sync Out, Tri-Level Sync
Power
Power 24 VDC (<50 W steady state)
Environmental & Certifications
Mounting 2 × 1/4 in. -20 / 1 × 3/8 in. -16 / 4 × #10 -24 / Side: 3x 1/4 in. -20 (each side)
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)

Accessories

Resources & Support

Datasheet

FLIR X6980 Datasheet

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Datasheet

FLIR X6980 Datasheet GB

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us