Discontinued

FLIR A35

IR Temperature Sensor with GigE (Manual Focus)

Product Variations

The FLIR A35 is a thermal imaging temperature sensor for condition monitoring, process control/quality assurance, and fire prevention applications. The A35 integrates seamlessly into existing systems, offering comprehensive visual temperature monitoring. As part of the Ax5-Series, the A35 is among the only thermal imaging temperature sensors on the market to provide temperature linear output through GenICam™ compliant software.

Advanced Thermal Imaging For Condition Monitoring
At just 4.1 × 1.9 × 1.8 in, the A35 brings thermal imaging to your smallest spaces at an affordable price.
Easy setup thanks to GigE Vision and GenICam compliance and GigE Vision lockable connector.
Synchronize between multiple cameras for greater coverage and communication, or for stereoscopic applications.

Specifications

Highlighted
Digital I_O connector type 12-pole M12 connector (shared with Digital Synchronization and External power)
Digital Inputs General Purpose, 1× opto-isolated, "0" <1.2 VDC, "1" = 2–25 VDC.
Digital Output Purpose General purpose output to ext. device (programmatically set)
Digital Outputs 1× opto-isolated, 2–40 VDC, max 185 mA
EMC •EN 61000-6-2 (Immunity) •EN 61000-6-3 (Emission) •FCC 47 CFR Part 15 Class B (Emission)
f number FOV 13: 1.1
FOV 25: 1.25
FOV 45. FOV 69: 1.4
Image Frequency 60 Hz
Thermal Sensitivity_NETD <0.05°C @ 30°C (86°F) / 50 mK
Accuracy ±5°C (±9°F) or ±5% of reading
Communication & Data Storage
Digital input purpose General purpose
Digital Inputs General Purpose, 1× opto-isolated, "0" <1.2 VDC, "1" = 2–25 VDC.
Digital I_O connector type 12-pole M12 connector (shared with Digital Synchronization and External power)
Digital I_O isolation voltage 500 VRMS
Digital I_O supply voltage 2–40 VDC, max 200 mA
Digital Output Purpose General purpose output to ext. device (programmatically set)
Digital Outputs 1× opto-isolated, 2–40 VDC, max 185 mA
Digital Synchronization Connector Type 12-pole M12 connector (shared with Digital I/O and External power)
Ethernet Control and image
Ethernet Communication GigE Vision ver. 1.2 Client API GenICam compliant
Ethernet Connector Type RJ-45
Ethernet Image Streaming FOV 13, FOV 25, FOV 45: 8-bit monochrome @ 60 Hz Signal linear/ DDE Automatic/ Manual Flip H&V 14-bit 320 × 256 pixels @ 60 Hz Signal linear/ DDE Temperature linear GigE Vision and GenICam compatible
FOV 69: 8-bit monochrome @ 30 Hz Signal linear/ DDE Automatic/ Manual Flip H&V 14-bit 320 × 296 pixels @ 30 Hz Signal linear/ DDE Temperature linear GigE Vision and GenICam compatible
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 0 Power
Ethernet Protocols TCP, UDP, ICMP, IGMP, DHCP, GigEVision
Ethernet Standard IEEE 802.3
Ethernet Type Gigabit Ethernet
Synchronization in 1×, non-isolated
Synchronization in_purpose Frame sync in to control camera
Synchronization in_type LVC Buffer @3.3V, "0" <0.8 V, "1" >2.0 V.
Synchronization out 1×, non-isolated
Synchronization out_purpose Frame sync out to control another Ax5 camera
Synchronization Out_type LVC Buffer @ 3.3V, "0"=24 MA max, "1"= –24 mA max.
Imaging & Optical
Detector Pitch FOV 13, FOV 45: 17 µm
FOV 25: 25 µm
FOV 69: 34 µm
Detector Time Constant Typical 12 ms
Detector Type Focal plane array (FPA), uncooled VOX microbolometer
f number FOV 13: 1.1
FOV 25: 1.25
FOV 45. FOV 69: 1.4
Field of view [FOV] FLIR A35 FOV 45 (60 Hz, ver. 2017): 45° × 35°
FLIR A35 FOV 69 (30 Hz, ver. 2017): 69° × 56°
FLIR A35 FOV 25 (60 Hz, ver. 2017): 48° × 39°
FLIR A35 FOV 13 (60 Hz, ver. 2017): 13° × 10°
Focal Length FOV 13: 25 mm (0.98 in.)
FOV 25, FOV 69: 9 mm (0.35 in.)
FOV 45: 7.5 mm (0.30 in.)
Focus Fixed
Image Frequency 60 Hz
IR Resolution 320 × 256 pixels
Minimum Focus Distance FOV 13: 30 cm (12 in.)
FOV 45: 2.5 cm (0.98 in.)
Spatial resolution [IFOV] FLIR A35 FOV 45 (60 Hz, ver. 2017): 2.267 mrad
FLIR A35 FOV 69 (30 Hz, ver. 2017): 3.8 mrad
FLIR A35 FOV 25 (60 Hz, ver. 2017): 2.78 mrad
FLIR A35 FOV 13 (60 Hz, ver. 2017): 0.680 mrad
Spectral Range 7.5–13 µm
Thermal Sensitivity_NETD <0.05°C @ 30°C (86°F) / 50 mK
Measurement & Analysis
Accuracy ±5°C (±9°F) or ±5% of reading
Atmospheric transmission correction Automatic, based on inputs for distance, atmospheric temperature and relative humidity
Camera size [L x W x H] FOV 13: 107.8 × 49.6 × 46.6 mm (4.2 × 1.9 × 1.8 in.)
FOV 25: 106 × 40 × 43 mm (4.2 × 1.6 × 1.7 in.)
FOV 45, FOV 69: 104.1 × 49.6 × 46.6 mm (4.1 × 1.9 × 1.8 in.)
Emissivity Correction Variable from 0.5 to 1.0
Measurement Corrections Global object parameters
Object Temperature Range FOV 13: -25°C to 100°C (-13 to 212°F) / –40°C to 550°C (-40 to 1022°F)
FOV 25, FOV 45, FOV 69: -25°C to 100°C (-13 to 212°F) / –40°C to 550°C (-40 to 1022°F)
Optics Transmission Correction Automatic, based on signals from internal sensors
Reflected apparent temperature correction Automatic, based on input of reflected temperature
General
Base Mounting 4 × M3 thread mounting holes (bottom)
Housing material Magnesium and aluminum
Package Includes Hard transport case Infrared camera with lens Base support Cable tie (2 ea.) Ethernet cable CAT-6, 2m/6.6 ft (2 ea.) FLIR ResearchIR Standard 4 Focus adjustment tool Gooseneck Mains cable kit (UK,EU,US) PoE Injector (power over Ethernet) Printed documentation Table stand
Packaging Size 370 x 180 x 320 mm (14.6 x 7.1 x 12.6 in.)
Packaging Type Cardboard box
Weight 0.200 kg (0.44 lb.)
Environmental & Certifications
EMC •EN 61000-6-2 (Immunity) •EN 61000-6-3 (Emission) •FCC 47 CFR Part 15 Class B (Emission)
Encapsulation IP 40 (IEC 60529) with base support mounted
Humidity [operating and storage] IEC 60068-2-30/24 h 95% relative humidity 25°C to 40°C (77°F to 104°F)
Operating Temperature Range –15°C to +50°C (+5°F to +122°F) The operating temperature range assumes that the camera is mounted on the base support (included in the package) or a similar type of heatsink.
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to 70°C (–40°F to 158°F)
Tripod Mounting UNC ¼"-20 (on three sides)
Vibration 2 g (IEC 60068-2-6 & MIL-STD810G)
Power
External Power Connector Type 12-pole M12 connector (shared with Digital I/O and Digital Synchronization )
External Power Operation 12/24 VDC, < 3.5 W nominal < 6.0 W absolute max
Voltage Allowed range 10–30 VDC

Accessories

Resources & Support

User Manual

FLIR Ax5 User Manual

Datasheet

A35 A65 Datasheet A4

Datasheet

A35 A65 Datasheet

Brochure

FLIR Automation Brochure

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.