Flir A50 and A70 Thermal Image Streaming Cameras are the right choice for users who want camera control capabilities and image streaming over Ethernet, as well as flexibility to perform analytics and raw data collection on thermal characteristics using preferred software applications. With options for Wi-Fi, an integrated visual camera, compressed radiometric image streaming, and ONVIF S compatibility (advanced version only), these small and lightweight fixed-focus automation cameras will optimize process control and quality assurance to improve yield, product quality, through-put time, and lower costs.

An affordable automation solution with camera control, image streaming, and simplified integration.
Quickly access thermal characteristics, with up to 640 × 480 (307,200 pixels) resolution and ±2°C accuracy, allowing users to optimize production settings and product quality.
GigE Vision and GenICam compliant for camera control and thermal/visual image video streaming over Ethernet into third-party machine vision applications.
Install the lightweight, IP66 rated camera with M8/12 connectors in any location – with multiple mounting options.

Specifications

Highlighted
Digital I/O connector type M12 12-pin A-coded, Male (shared with external power)
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose Programmatically set; fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding Standard: GVSP video streaming - uncompressed; GVSP radiometric streaming - temperature linear and FLIR radiometric
Advanced: RTSP video streaming - H.264 / MPEG4 / MJPEG; RTSP radiometric streaming - compressed JPEG-LS, FLIR radiometric; GVSP video streaming - uncompressed; GVSP radiometric streaming - temperature linear and FLIR radiometric
Ethernet Interface Wired, Wi-Fi (optional)
WiFi Optional feature purchased separately. RP-SMA, female connector
EMC • ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
f-number 1.4
Image Fequency
Image Frequency 30 Hz
Thermal Sensitivity/NETD <35 mK
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Alarm Functions NA
Alarm Output NA
Communication & Data Storage
Digital I/O connector type M12 12-pin A-coded, Male (shared with external power)
Digital I/O isolation voltage 500 VRMS
Digital input purpose NUC; NUC disable; image TAG (Start, Stop, General); image flow control (acc. SFNC 2.3): • Single frame (on trigg) • Multiframe (on trigg) • Continuous
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose Programmatically set; fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding Standard: GVSP video streaming - uncompressed; GVSP radiometric streaming - temperature linear and FLIR radiometric
Advanced: RTSP video streaming - H.264 / MPEG4 / MJPEG; RTSP radiometric streaming - compressed JPEG-LS, FLIR radiometric; GVSP video streaming - uncompressed; GVSP radiometric streaming - temperature linear and FLIR radiometric
Ethernet For control, result, image, and power
Ethernet Communication • GigE Vision ver. 1.2 • Client API GenICam compliant • TCP/IP socket-based FLIR proprietary
Ethernet Connector Type M12 8-pin X-coded, female; RP-SMA, female
Ethernet Interface Wired, Wi-Fi (optional)
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 3
Ethernet Protocols • IEEE 1588 • SNMP • TCP, UDP, SNTP, RTSP, RTP, HTTP, HTTPS, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP, GVSP, GVCP
Ethernet Standard IEEE 802.3
Ethernet Type 1000 Mbps
Image Storage NA
Multicast Yes
ONVIF Profile S Compliant Standard: No
Advanced: Yes
RS-232 M8 A-coded, male connector
Serial Communication Pan & Tilt control. Pelco D standard HW interface: RS232 and RS485 exclusively
WiFi Optional feature purchased separately. RP-SMA, female connector
Imaging & Optical
Contrast Enhancement FSX® / Histogram equalization (IR only)
Detector Pitch A50: 17 µm
A70: 12 µm
f-number 1.4
Field of view (FOV) 29°: 29° × 22°
51°: 51° × 39°
95°: 95° × 74°
Focal Length 29°: 14.3 mm (0.56 in)
51°: 8.2 mm (0.32 in)
95°: 4.1 mm (0.16 in)
Focal Plane Array (FPA) Uncooled microbolometer
Focus Fixed, adjustable with included tool
Image Fequency
Image Frequency 30 Hz
IR Resolution A50: 464 × 348
A70: 640 × 480
Minimum Focus Distance 29°: 0.25 m (0.82 ft)
51°: 0.2 m (0.66 ft)
95°: 0.1 m (0.33 ft)
MSX Yes, included in visual camera option
Overlay Without
Radiometric IR video streaming Standard: GigE Vision and RTSP
Advanced: GigE Vision and RTSP
Readout No measurements readouts, only streamed video
Spectral Range 7.5–14 µm
Streaming Resolution A50 Standard: GVSP video streaming: 640 × 480 pixels GVSP radiometric streaming: 464 × 348 pixels
A50 Advanced: RTSP video streaming, source 0: 640 × 480 pixels RTSP video streaming, source 1: 1280 × 960 pixels RTSP radiometric streaming: 464 × 348 pixels GVSP video streaming: 640 × 480 pixels GVSP radiometric streaming: 464 × 348 pixels
A70 Standard: GVSP video streaming: 640 × 480 pixels GVSP radiometric streaming: 640 × 480 pixels
A70 Advanced: RTSP video streaming, source 0: 640 × 480 pixels RTSP video streaming, source 1: 1280 × 960 pixels RTSP radiometric streaming: 640 × 480 pixels GVSP video streaming: 640 × 480 pixels GVSP radiometric streaming: 640 × 480 pixels
Thermal Sensitivity/NETD <35 mK
Video Streaming Standard: GVSP (GigE Vision) protocol
Advanced: RTSP or GVSP (GigE Vision) protocols
Visible Camera Optional accessory
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Alarm Functions NA
Alarm Output NA
Atmospheric transmission correction Based on inputs of distance, atmospheric temperature, and relative humidity
Automatic hot & cold detection NA
Measurement Corrections NA
Measurement Presets NA
Measurement Tools NA
Object Temperature Range A50: –20 to 175°C (–4 to 347°F) 175 to 1000°C (347 to 1832°F)
A70: –20 to 175°C (–4 to 347°F) –20 to 250°C (–4 to 482°F) 175 to 1000°C (347 to 1832°F)
General
Base Mounting 4 x M2.5 direct into camera or 4x 10-32 UNF onto bottom cooling plate
Housing material Aluminium
Size (L x W x H) 107 × 67 × 57 mm (4.21 × 2.64 × 2.24 in)
Weight 519g (1.14lb) without bottom cooling plate
Environmental & Certifications
Corrosion • ISO 12944 C4 G or H • EN60068-2-11
EMC • ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
Encapsulation IEC 60529 and IP66
Humidity (Operating and Storage) IEC 60068-2-30/24 hours, 95% relative humidity, 25–40°C (77–104°F)/2 cycles EN60068-2-38
Operating Temperature Range –20 to 50°C (–4 to 122°F) Bottom cooling plate is needed in temperatures above 40°C (104°F). Maximum internal temperature sensor: 70°C (158°F)
Radio Spectrum • FCC 47 CFR Part 15 Class C (2.4 GHz band US) • FCC 47 CFR Part 15 Class E (5 GHz band US) • RSS-247 (2.4 GHz and 5 GHz band Canada) • ETSI EN 300 328 V2.1.1 (2.4 GHz band EU) • ETSI EN 301 893 V2.1.1 (5 GHz band EU)
Shock IEC 60068-2-27, 25 g
Tripod Mounting 4 x M2.5 direct into camera or 4x 10-32 UNF onto bottom cooling plate
Vibration • IEC 60068-2-6, 0.15 mm at 10–58 Hz and 2 g at 58–500 Hz, sinusoidal • IEC 61373 Cat 1 (Railway)
Power
External Power Operation 24/48 V DC 8 W max
External Voltage Allowed range 18–56 V DC
Power Connection M12 12-pin A-coded, male (shared with Digital I/O)
Power Consumption • 7.5 W at 24 V DC typical • 7.8 W at 48 V DC typical • 8.1 W at 48 V PoE typical
User Interface
Web interface Yes

Accessories

  1. Tripod (T911997)

Resources & Support

Knowledge Base

FLIR A-Series Feature Comparison Matrix - Image Streaming Cameras

Learn more

Application Story

FLIR Thermische Conditiebewaking Artikel

Application Story

FLIR Thermal Condition Monitoring Artykuł

Application Story

Článek o tepelném monitorování stavu FLIR

Brochure

FLIR Early Fire Detection (EFD) Brochure EMEA

Datasheet

FLIR A50/A70 Image Streaming (IS) Datasheet GB

Datasheet

FLIR A50/A70 Image Streaming (IS) Datasheet

Application Story

FLIR Thermal Condition Monitoring Article

Brochure

FLIR Automation Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration 

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions