The Flir VS80 is a versatile, professional videoscope that you can rely on when inspecting locations that are difficult or unsafe to access. The wide range of unique compatible probes* with waterproof (IP67) camera tips give you flexibility for virtually any type of inspection. Options include: a 160 × 120 thermal camera, 2-way and 4-way articulating visual camera, 30 m plumbing spool with 512 Hz sonde probe locator, HD camera, and dual HD camera probe.

With one or more of the VS80 videoscope probes, you can perform a wide range of inspections, including industrial equipment maintenance, HVAC/R, building, and automotive applications. Easily maneuver the narrow camera probes into small openings and tight spaces, and view sharp, vivid images and videos from the large, 7-inch touchscreen display. Using the Flir Meterlink® Mobile app from a mobile device, you can view live images and video from the VS80, download saved files, and share them easily with customers or colleagues.

Choose a complete kit or purchase the VS80 display and camera probes separately.

Inspect hard-to-reach components without disassembling equipment
Choose from 7 small-diameter probe options to inspect places your old videoscope cannot
Capture still images and video, record voice annotations, add text notes to saved images, and share findings with team members

Flir Meterlink App

The Flir Meterlink app allows you to monitor a variety of environmental and electrical conditions simultaneously with the ability to connect with up to seven FLIR compatible meters at once. With Meterlink you can safely capture images and monitor hazardous areas remotely and in real time. Whether you're connecting to one or several Flir Test & Measurement products, you will be able to keep tabs on key readings around your facility and easily share them with your team.


Specifications

Highlighted
Diameter VS80-KIT-1, VS80-KIT-6: 5.5 mm
VS80-KIT-2: 4.5
VS80-KIT-3, VS80-KIT-7: 4.9 mm
VS80-KIT-5: 10 mm
VS80-KIT-8: 3.9 mm
VS80-IR21: 19 mm
Display resolution VS80-IR21: Camera probe: 160 × 120 IR Screen resolution 1024 × 600
VS80-KIT-1, VS80-KIT-2, VS80-KIT-4, VS80-KIT-5: Camera probe: 640 × 480 Screen resolution 1024 × 600
VS80-KIT-3, VS80-KIT-6, VS80-KIT-7, VS80-KIT-8: Camera probe: 1280 × 720 Screen resolution 1024 × 600
Imaging & Optical
Color palettes Iron, rainbow, grayscale, below alarm, above alarm
Depth of Field 10 mm to infinity
Diameter VS80-KIT-1, VS80-KIT-6: 5.5 mm
VS80-KIT-2: 4.5
VS80-KIT-3, VS80-KIT-7: 4.9 mm
VS80-KIT-5: 10 mm
VS80-KIT-8: 3.9 mm
VS80-IR21: 19 mm
Display resolution VS80-IR21: Camera probe: 160 × 120 IR Screen resolution 1024 × 600
VS80-KIT-1, VS80-KIT-2, VS80-KIT-4, VS80-KIT-5: Camera probe: 640 × 480 Screen resolution 1024 × 600
VS80-KIT-3, VS80-KIT-6, VS80-KIT-7, VS80-KIT-8: Camera probe: 1280 × 720 Screen resolution 1024 × 600
Field of View VS80-IR21: 71°
VS80-KIT-1, VS80-KIT-2, VS80-KIT-3, VS80-KIT-6, VS80-KIT-7, VS80-KIT-8: 90°
VS80-KIT-4, VS80-KIT-5: 87.1°
Frame Rate 8.7 Hz
Measurement & Analysis
Object Temperature Range -10°C to 400°C (14°F to 752°F)
Spot Meter Centre spot, hot spot, cold spot, no measurement
Communication & Data Storage
Video_Image Transfer SD Card, USB, Wireless (Wi-Fi)
Power
Battery VS80: Li-Ion 3.6 V (internal)
Battery Life 8 hrs
General
Probe Length VS80-IR21, VS80-KIT-1, VS80-KIT-2, VS80-KIT-3, VS80-KIT-6: 1 m
VS80-KIT-4, VS80-KIT-8: 2 m
VS80-KIT-7: 3 m
VS80-KIT-5: 25 m
Environmental & Certifications
Certifications IC, CE, FCC, UKCA, RCM
Warranty 3 years

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR VS80 Firmware v2.0.6

You must be logged in to download file.

Brochure

FLIR Renewable Energy Wind Power Brochure

User Manual

FLIR VS80 Kit User Manual

Datasheet

FLIR VS80 Camera, Probes, and Kits Datasheet

User Manual

FLIR VS80 Camera Probe User Manual

Quick Start Guide

FLIR VS80 Kit Quick Start Guide

Brochure

FLIR Condition Monitoring Solutions for the Automotive Industry Brochure

Firmware Release Note

FLIR VS80 Firmware Release Note v2.0.6

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.