Condition Monitoring

Flir Solutions for Inspections in Hazardous Atmospheres

Dust and explosive chemicals can pose a serious risk in industrial environments—especially in ATEX Zone 22, where combustible atmospheres can ignite with a single spark.

Flir products designed for use in hazardous locations, such as the Gx320 or Gx620 optical gas imaging cameras, Cx5 thermal camera, and Si2x-Series acoustic imagers, offer the safe, cost-effective solution you need to identify problems, find potential leaks, reduce energy costs, and maintain uptime.

Total Emissions Management with Flir Gx320 and Gx620

Suitable for use by the Oil and Gas industry, the Gx320 and Gx620 are engineered to make gas leak detection safer. Capable of detecting methane and other hydrocarbons as well as more than 400 volatile organic compounds, the Gx320 and Gx620 ensure inspectors can find leaks safely, measure the leak size instantly, and fix them efficiently,

Flir Si2x-Series: Hazardous Locations with Combustive Dust

Suitable for industrial use across industries, including:

  • Agriculture
  • Wood and wood products
  • Food processing
  • Metal processing
  • Pulp and paper
  • Automotive Ethanol

Flir Si2x-Series: Hazardous Locations with Combustive Vapors

Suitable for use across industries, including

  • Oil and gas
  • Chemical
  • Ammonia and hydrogen
  • Wastewater
  • Power generation
  • Pharmaceuticals
  • Manufacturing paint lines
  • Food and beverage

Flir Cx5 Hazardous Location-Rated Thermal Camera

Suitable for use in many explosive environments, eliminating the need to acquire hot work permits due to gas, vapor, and dust. It also conforms to restricted breathing and dust protection standards.

Cx5 ATEX Thermal Imaging Camera


 

정보 요청

Optin

제출하면 FLIR의 개인정보 보호정책 및 쿠키 정책에 동의하게 됩니다.