Note: For additional support resources, please visit Support.FLIR.com.
Flir Assetlink
Asset hierarchy-based software
Reducing Reporting Time, Simplifying Workloads
Turn thermal images into actionable insights with Flir Assetlink—the browser-based platform that automatically connects inspection data to your asset hierarchy. Designed for speed and simplicity, Assetlink helps you cut reporting time, streamline workflows, and keep your operations running at peak efficiency. Compatible with Flir Exx, T5xx, T8xx, and iXX cameras, it works on any device with a browser, giving you ultimate flexibility in the field or in the office.

Define User Roles
Provide dashboards tailored to user needs and control access to target areas of plants or to specific departments.

Enable Smarter Decisions—Faster
Use diagnostic apps that help even junior techs accurately assess asset condition, without days of intensive training.

Streamline Reporting and Data Sharing
Automatically link thermal images and sensor data to specific assets in your system for easy trend tracking, dashboard creation, and CMMS integration.

Ready to Work with Your Tools
Assetlink is designed to make inspections faster, more efficient, and easier to achieve when working with FLIR's range of professional thermal imaging cameras: from the all-new iXX-Series, to the Exx-Series, and our T-Series T5xx and T8xx models, Assetlink is here to help. And it's compatible with any device with a browser: PC, Mac, Linux, Android, and iOS included.
Resources & Support
채팅
오른쪽 하단 모서리에 있는 채팅 버블을 눌러 즉시 당사와 연결하십시오.
(상담원이 있는 경우)
Phone Support
International Line:
(+1) 805 392 3775
Local Number:
(+1) 844 283 5471
서비스, 수리 및 교정
아메리카
서비스 센터 연락처 |
전화 |
서비스, 수리 또는 보정 요청 |
이메일 보내기 |
|---|---|---|---|
| 미국 |
수신자 부담 전화: (+1) 866 477 3687 현지: +1 603 881 5200 |
||
| Canada | 800 613 0507 | RMA 제출 | |
| 남미 및 중미 | 0800 878 2486 | ||
유럽 |
|||
| 벨기에 | +32 (0)56 363 041 | ||
| 에스토니아 | +3726063976 | ||
| 독일 | +49 (0)69 95 00 900 | ||
| 이탈리아 | +390294753491 | ||
| 스웨덴 | +46 (0)8 753 25 00 | ||
| 아랍에미리트연합 | +971 4 802 4999 | ||
| 영국 | +44 (0)1732 220 011 | ||
아시아 태평양 |
|||
| 호주 | +44 (0)1732 220 011 | ||
| 중국 | +44 (0) 1245 453 414 | ||
| 인도 델리 | +91 11 47212002 | ||
| 인도 파리다바드 | +91 (129) 431-5031/32 | ||
| 일본 | 81-3-6721-6648 | ||
| 싱가포르 | +65 8787 0884 | ||
| 대한민국 | 2015년 2월 5일 | ||
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Added to cart