Discontinued

ioi HD Fixed Cameras

HD Analytic Camera

Product Variations

Enjoy the benefits of FLIR ioi HD broadcast-quality IP camera technology with military-grade analytics from ioi. Available in 2.1MP Full HD 1080p or 1.3MP HD 720p models, FLIR ioi HD analytic IP cameras are capable of dealing with the most extreme lighting conditions in surveillance applications. Because of their range, these cameras can cover large areas, requiring fewer overal cameras and lowering the Total Cost of Ownership.

Broadcast-quality IP camera with analytics from ioi.
The FLIR ioi Fixed camera only detects people standing upright, reducing false alarms caused by the motion of other objects or targets.
True multi-exposure WDR produces superior image quality under diverse lighting conditions with low bandwidth.
The FLIR ioi HD Fixed camera offers fast, easy setup, reducing installation time and manpower requirements. It also supports relay events triggered by analytics and integrated web setup.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

카트

Added to cart