The FLIR T865 thermal imaging camera is a non-contact inspection tool with 180° rotating optical block that allows users to safely and comfortably assess the condition of critical electrical and mechanical equipment in utility and manufacturing applications. With advanced features including unmatched temperature measurements down to -40°C, accuracy as good as 1°C/1%, 1-Touch Level/Span contrast enhancement, and laser–assisted autofocus, you'll get highly accurate temperature measurements every time. Pair the T865 with a FLIR FlexView™ dual field-of-view lens for the convenience to instantly switch from wide-area to telephoto scanning; or choose a 6° FOV IR lens to perform inspections on small targets from long distances. The on-board Inspection Route system helps you record temperature data and imagery in a logical sequence for faster troubleshooting and repair.
All FLIR T-Series cameras now come with a free credit to attend a FLIR Academy training session—a $399 value (details below).

Develop inspection routes in FLIR Thermal Studio Pro and upload to a T865 using Route Creator to quickly and easily collect and manage critical data.
Assess the state of equipment from a safe distance, at any angle, or in any lighting condition using the 180° rotating optical block, integrated eyepiece viewfinder, and 4–inch color IPS display
Increase in–field efficiency with exceptional measurement accuracy, enhanced thermal imagery, and workflow optimizations to save time and share data faster.

사양

Highlighted
IR Resolution 640 × 480 pixels
Thermal Sensitivity/NETD <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy ±2°C (±3.6°F) or ±2% of reading
Field of view (FOV) 80° × 63°
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 6° or 80° lens in use
Display 4", 640 x 480 pixel touchscreen LCD with auto-rotation
Storage Media Removable SD card
Imaging & Optical
Color Palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Detector Type and Pitch Uncooled microbolometer, 12 µm
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 6° or 80° lens in use
Digital Zoom 1-8x continuous
f-number 42° lens: 1.1, 24° lens: 1.3, 14° lens: 1.5, 6° lens: 1.35, 80° lens: 1.3,
Field of View 42° × 32°
24° × 18°
Field of view (FOV) 80° × 63°
Focal Length 42°: 10 mm (0.39 in)
24°: 17 mm (0.67 in)
14°: 29 mm (1.41 in)
6°: 70 mm (2.80 in)
80°: 5 mm (0.19 in)
Focus Continuous with laser distance meter (LDM), one-shot LDM, one-shot contrast, manual
Image Frequency 30 Hz
IR Resolution 640 × 480 pixels
Lens 24°, 14°, 42°, 80°, 6°, DFOV (24°, 14°), DFOV (42°, 24°)
Lens Identification Automatic
Minimum Focus Distance 42° lens - 0.15 m; 24° lens - 0.15 m, optional macro mode; 14° lens - 1.0 m; 6° lens - 5.0m; 80° lens - 0.1m;
Minimum Focus Distance with MSX FLIR T865 + DFOV (14° + 24°): .5 m (1.64 ft) / 1.0 m (3.28 ft)
FLIR T865 + Dual FOV (24° + 42°): 42°: 0.65 m (1.98 ft)
24°: 0.5 m (1.64 ft)
Non-radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture-in-Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Yes, over UVC
Resolution 464 × 348 pixels (VGA)
Spatial resolution (IFOV) 42°: 1.2 mrad/pixel
24°: 0.7 mrad/pixel
Spectral Range 7.5 - 14.0 µm
Thermal Sensitivity/NETD <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
UltraMax Quadruples pixel count; activated in menu and processed in FLIR reporting software.
Video Lamp Built-in LED light
Viewfinder Yes
Visual Image Yes
Visual Video Recording H.264 to memory card
Visual Video Streaming Yes
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Object Temperature Range -40°C to 120°C (-40°F to 248°F) 0°C to 650°C (32°F to 1202°F) 300°C to 2000°C (572°F to 3632°F)
Reference Temperature Yes
Spot Meter 10 ea. in live mode
User Interface
Display 4", 640 x 480 pixel touchscreen LCD with auto-rotation
Text Predefined list or touchscreen keyboard
Touch Screen Optically bonded PCAP
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth
Communication & Data Storage
Communication Interfaces USB 2.0, Bluetooth, Wi-Fi
Image File Format Standard JPEG with measurement data included
Image Storage Mode Infrared, visual, MSX®, Picture-in-Picture
METERLiNK Yes
Storage Media Removable SD card
Time Lapse 10 sec to 24 hrs
USB USB Type-C: data transfer/video/power
USB - Standard USB 2.0 High Speed
Video Out DisplayPort over USB Type-C
Power
Battery operating time Approx. 4 hours at 25°C (77°F) ambient temperature and typical use
Battery Type Li-ion battery, charged in camera or on separate charger
Power Management Automatic shut-down and sleep mode
Environmental & Certifications
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)
Tripod Mounting UNC 1/4"-20
General
Compatible with FLIR software FLIR Thermal Studio Suite, FLIR Route Creator, FLIR Ignite, FLIR Research Studio, FLIR Atlas SDK
Laser Pointer Yes
Packaging Infrared camera with lens, small viewfinder eyecup, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C)
Packaging Size 500 × 190 × 370 mm (19.7 × 7.5 × 14.6 in.)
Size (L x W x H) •Lens horizontal: 140 × 201.3 × 167.3 mm (5.5 × 7.9 × 6.6 in.)

액세서리

  1. Tripod (T911997)

Resources & Support

비고: 추가 T 시리즈 지원 리소스는 Support.FLIR.com 참조하십시오. 

녹화된 웨비나

Webinar: End Your Year with Flir - Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence

방법 알아보기

기사

Flir Innovate and Inspire: a New Flir Magazine

방법 알아보기

채팅

오른쪽 하단 모서리에 있는 채팅 버블을 눌러 즉시 당사와 연결하십시오.

(상담원이 있는 경우)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

서비스, 수리 및 교정 


Flir Korea 서비스 센터 (+82) 02 565 2714

 

아메리카

서비스 센터 연락처
전화
서비스, 수리 또는 보정 요청
이메일 보내기
미국 

수신자 부담 전화: (+1) 866 477 3687

현지: +1 603 881 5200

RMA 제출

이메일 보내기

캐나다 800 613 0507 RMA 제출

이메일 보내기

남미 및 중미 0800 878 2486

RMA 제출

이메일 보내기

 

유럽

벨기에  +32 (0)56 363 041

RMA 제출

이메일 보내기

에스토니아 +3726063976

RMA 제출

이메일 보내기

독일 +49 (0)69 95 00 900

RMA 제출

이메일 보내기

이탈리아 +390294753491

RMA 제출

이메일 보내기

스웨덴  +46 (0)8 753 25 00

RMA 제출

이메일 보내기

아랍에미리트연합 +971 4 802 4999

RMA 제출

이메일 보내기

영국 +44 (0)1732 220 011

RMA 제출

이메일 보내기

 

아시아 태평양

호주 +44 (0)1732 220 011

RMA 제출

이메일 보내기

중국 +44 (0) 1245 453 414

RMA 제출

이메일 보내기

인도 델리 +91 11 47212002

RMA 제출

이메일 보내기

인도 파리다바드 +91 (129) 431-5031/32

RMA 제출

이메일 보내기

일본 +81-3-6721-6648

RMA 제출

이메일 보내기

싱가포르 +65 8787 0884

RMA 제출

이메일 보내기

대한민국 +82 2 565 2714

RMA 제출

이메일 보내기

Export Restrictions

이 페이지에 포함된 정보는 최종 제품의 사양에 따라 국제 무기 거래 규정(ITAR)(22 C.F.R. 섹션 120-130) 또는 수출 관리 규정(EAR)(15 C.F.R. 섹션 730-774)의 적용을 받을 수 있는 제품에 관한 것입니다. 요청 시 관할권과 분류를 제공합니다.