USS Edge Appliance

Compact IP Video Appliance with Built-in PoE

The FLIR USS Edge Appliance is a compact video appliance ideal for small to medium-sized security deployments. It comes equipped with an eight-port Power over Ethernet (PoE) switch and can hold from 2 TB up to 20 TB of video storage. The built-in installer simplifies setup for the FLIR UVMS* (Video Management Software) and reduces installation time. The USS Edge Appliance is an enterprise-grade solution that can be used as an independent VMS or to extend security systems across multiple locations.

*Video Management software is sold separately, please visit https://www.flir.com/browse/security/video-management-systems/ to explore the available options.

Seamlessly extend your video security system across multiple locations
• A powerful solution at an affordable price point
• Reduce installation time with easy-to-use installation interface
• Small form factor reduces power consumption and environmental footprint
• Reduce the need for 8-point PoE switch
• Built to last within complex security ecosystems.
• Simple design allows technicians to quickly install and perform routine maintenance
• Easy-to-use interface helps solve problems faster
• Protected by a three-year warranty
• CE, FCC, LVD, and UL (optional) - Certified

사양

Compliance & Certifications
Certifications CE/FCC/LVD (Standard, UL will be charged additionally)
Environmental
Operating Temperature 0°C to 40°C (32°F to 104°F)
General
Dimensions 43.9 × 220 × 244.3 mm (1.72 × 8.66 × 9.62 in)
Form Factor Small and compact Form Factor with 8-port POE switch
Memory USS-EDGE-G5-02TB, USS-EDGE-G5-04TB: 16 GB DDR5
USS-EDGE-G5-08TB, USS-EDGE-G5-12TB, USS-EDGE-G5-16TB, USS-EDGE-G5-20TB: 32 GB DDR5
Monitoring USS-EDGE-G5-02TB, USS-EDGE-G5-04TB, USS-EDGE-G5-08TB: Up to 220 FPS at 1080p
USS-EDGE-G5-12TB, USS-EDGE-G5-16TB, USS-EDGE-G5-20TB: Up to 280 FPS at 1080p
Operating System Microsoft Windows 10 IoT Enterprise 64 bit
PoE 8 × 10/100 RJ45 ports
Power Consumption 80 W min, 200 W max, POE Power 120 W
Power Supply 200 W; 100 to 240 VAC, 50/60 Hz, Single non-redundant power supply
Processor USS-EDGE-G5-02TB, USS-EDGE-G5-04TB: Alder Lake I3-12100E
USS-EDGE-G5-08TB, USS-EDGE-G5-12TB, USS-EDGE-G5-16TB, USS-EDGE-G5-20TB: Alder Lake I5-12500E
Warranty 3 years
Weight max. weight: 2.5 kg (5.5 lb)
System Integration
Audio Via HDMI or 3.5 mm audio jack 1 x Mic-in / 1 x Headphone-out
Networking Dual NIC, 2 × 10/100/1000 Mbps RJ45
USB Port USB2.0 x2; USB3.2 x2; (front) USB3.2 Type-C x1 (rear) 1x eSata
Video & Recording
Hard Drive Storage USS-EDGE-G5-02TB: 2 TB 3.5 in SATA
USS-EDGE-G5-04TB: 4 TB 3.5 in SATA
USS-EDGE-G5-08TB: 8 TB 3.5 in SATA
USS-EDGE-G5-12TB: 12 TB 3.5 in SATA
USS-EDGE-G5-16TB: 16 TB 3.5 in SATA
USS-EDGE-G5-20TB: 20 TB 3.5 in SATA
Recording USS-EDGE-G5-02TB, USS-EDGE-G5-04TB: 80 Mbps
USS-EDGE-G5-08TB, USS-EDGE-G5-12TB, USS-EDGE-G5-16TB, USS-EDGE-G5-20TB: 150 Mbps

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

카트

Added to cart