Security professionals around the world have been using FLIR thermal cameras for perimeter and critical asset security for years. Facility Operations and Safety personnel have been using FLIR cameras to gather non-contact temperature measurements and condition monitoring data for decades. A310F and A310PT cameras are the first in the world to combine thermal and visible light video security imaging with automated safety monitoring based on the detection of temperature measurement thresholds.

Protecting perimeters and monitoring vital equipment.
Dual thermal and visible payloads, with analytics, provide best-in-class intrustion detection.
By measuring slight changes in surface temperature, the FLIR A310PT can detect hotspots or overheating equipment.
If the camera detects temperatures that exceed pre-set levels, it generates an alarm, alerting security personnel of potential threats.

Zubehör

Ressourcen und Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

Sie müssen angemeldet sein, um die Datei herunterzuladen.

Tech Note

FLIR Leitfaden für bewährte Praktiken für Perimetersicherheitsanwendungen

Datasheet

Triton A310 PT Datasheet

Warranty

FLIR Fixed and Motorized Pan Tilt Thermal Security Cameras Limited Warranty

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Tech Note

SEC-BEST_PRACTICES-Tech-Paper-Update_USL_TDYFLIR_WEB

User Manual

FLIR Cyber Hardening Guide

Selection Guide

FLIR Security Product Matrix Selection Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Exportbeschränkungen

Die auf dieser Seite enthaltenen Informationen beziehen sich auf Produkte, die den International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) oder den Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) unterliegen können, je nach Spezifikationen für das Endprodukt; Gerichtsbarkeit und Klassifizierung werden auf Anfrage bereitgestellt.

Warenkorb

Im Warenkorb