Extech EA20
EasyView™ Hygro-Thermometer
The Extech EA20 is a Hygro-Thermometer that measures relative humidity, temperature, dew point, and wet bulb. Its large LCD can display any two of these parameters simultaneously. The min/max function stores and recalls highest and lowest readings. Additional functions include a programmable auto power off time frame, switchable °C/°F temperature units, data hold, auto power off, and a low battery and over-range indication. Complete with built-in stand, protective holster, probe sensor with 1 m (39 in) coiled cable, and 6 AAA batteries.
Resources & Support
User Manual
Extech EA20 User Manual
Datasheet
Extech EA20 EA25 Datasheet
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Im Warenkorb