Abgekündigt

Extech ETK30

Electrical Test Kit with AC Clamp Meter

This Extech ETK30 Electrical Test Kit is assembled to provide all the electrical testing needs for the installation and repair of electrical systems and HVAC equipment. It is a True RMS Digital Multimeter that auto ranges, has a 2000 count large LCD display, and has a CAT III 600 V safety rating. It features low current capability with resolution to 0.1 µA, as well as max hold, data hold, and auto power off functions. The kit also includes the MA430, a 400 A AC Clamp Meter + NCV with 6 functions including AC Current, AC/DC Voltage, resistance, diode, and continuity. The MA430 also has a 3 cm (1.2 in) jaw size for conductors up to 350 MCM, a backlit display, data hold, auto power off, and low battery indication.

Ressourcen und Support

Datasheet

Extech ETK30 Datasheet

Exportbeschränkungen

Die auf dieser Seite enthaltenen Informationen beziehen sich auf Produkte, die den International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) oder den Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) unterliegen können, je nach Spezifikationen für das Endprodukt; Gerichtsbarkeit und Klassifizierung werden auf Anfrage bereitgestellt.