G620pt

Pan-Tilt Hydrocarbon/VOC OGI Camera

Product Variations

Monitor more of your site while reducing blind spots and trips into the field. The FLIR G620pt gives you continuous, automated monitoring across complex gas facilities, ensuring you catch potential leaks, verify them, and prioritize repairs before they become problems.
This remotely controlled pan-tilt system sweeps across tanks, compressors, and process units, allowing the cooled optical gas imaging and integrated visual cameras to deliver the thermal and visible context teams need to tell a problem leak from routine venting.
Purpose-built for FLIR ADGiLE deployments where hazardous rating solutions are not required, the G620pt turns round-the-clock surveillance into verifiable situational awareness and helps your team act with confidence instead of guesswork.

See Every Emission Event Across Your Entire Site
Remotely controlled pan-tilt movement with preset tours lets you use just one camera to monitor multiple areas and assets, maximizing coverage while controlling hardware and installation costs.
A high-sensitivity cooled thermal sensor plus integrated visual camera gives operators the full scene context for faster event assessment.
Feeds directly into the ADGiLE solution for intelligent, round-the-clock monitoring that helps teams distinguish potential leaks from routine venting. Alarms carry meaning so attention goes where it matters.

Technische Daten

Markierter
IR-Auflösung 640 × 512 (327,680 pixels)
Focal Plane Array (FPA) – Effektive Pixel HOT MWIR T2SLS / 3.2–3.4 μm
Thermische Empfindlichkeit / NETD <15 mK at 25°C
Spektralbereich 3.2–3.4 µm
Bildgebung und optische Daten
Automatische Bildeinstellung Linear, PE
Bildfrequenz 30 Hz
Bildmodi IR image, High Sensitivity Mode (HSM)
Blendenzahl f/1.59
Brennweite 14.5° lens: 38 mm
24° lens: 23 mm
Detektorraster 15 µm
Detektortyp High Operating Temperature (HOT) MWIR T2SLS
Digitale Bildoptimierung High Sensitivity Mode (HSM)
Farbpaletten Selectable 8-bit
Focal Plane Array (FPA) – Effektive Pixel HOT MWIR T2SLS / 3.2–3.4 μm
Fokus Motorized
Gasempfindlichkeit [NECL] CH₄: 16 ppm × m
Hydrocarbons (niabara gas mix): 6.4 ppm × m
NECL: ΔT 10°C, distance = 1 m
IR-Auflösung 640 × 512 (327,680 pixels)
Mindestfokusabstand 14.5° lens: 0.5 m (1.6 ft)
24° lens: 0.3 m (1.0 ft)
Nicht-radiometrisches IR-Videostreaming H.264 or MJPEG over RTSP
Optischer Zoom 30x optical, 8x digital (integrated Full HD visual camera)
Overlay RTSP only
Radiometrische IR-Videoaufzeichnung GigE Vision
Radiometrisches IR-Videostreaming GigE Vision
Rauschminderung Auto/manual
Sensorkühlung FLIR FL100 Linear cooler
Sichtfeld (FOV) 14.5° lens: 14.4° × 11.5°
24° lens: 23.6° × 19°
Spektralbereich 3.2–3.4 µm
Thermische Empfindlichkeit / NETD <15 mK at 25°C
Vollbildrate 30 Hz
Zoom Digital zoom, 1x, 2x, 4x, 8x
Messung und Analyse
Genauigkeit ≤100°C ±2°C, >100°C ±2% of reading
Gleichspannung 24 VDC 2.5 A max (optional factory-fitted 100–240 VAC mains to 24 VDC PSU)
Objekttemperaturbereich -10°C to 120°C (14°F to 248°F)
Kommunikation und Datenspeicher
Anschluss Direct connection via RJ45 CAT6A cables
Command and Control GEV: Genicam; RTSP: Web Interface, REST API
Digitalausgänge 2x relay outputs, 0–48 VDC, max. 350 mA
Solid-state opto relay
1x dedicated as fault output (NC)
Digitaleingänge 2x dry-contact, Vin(low) = 0–1.5 V, Vin(high) = 3–25 V
Digitaler E/A, Steckverbindertyp M12 12-pin A-coded, Male (shared with external power)
Ethernet, Steckverbindertyp RJ45
Ethernetkommunikation ONVIF Ethernet to VMS or Web browser, internal telemetry control for visual camera zoom lens
Ethernetprotokolle IPv4/v6, TCP, UDP, IGMP(Multicast), ICMP, DHCP, HTTP, HTTPS, RTP, RTSP, FTP, SNMP, SMTP, UPnP, WS-Discovery, Zero Configuration, NTP, DDNS, RTMP
Ethernetschnittstelle RJ45 (10/100/1000Base-Tx)
Kodierung H.264 or MJPEG over RTSP streaming
Kommunikationsschnittstellen Ethernet from camera module
Allgemeine Angaben
Gewicht 13.25 kg to 13.75 kg (29.2 lb to 30.3 lb) depending on camera/lens model
Stromversorgung
Leistungsaufnahme 60 W max (nominal)
Umgebungsfaktoren und Zertifizierungen
Befestigung Wall bracket, pole/corner mount
Betriebstemperaturbereich -20°C to 60°C (-4°F to 140°F) standard (-40°C option on request)
Eignung für Gefahrenbereiche Not applicable (non-ATEX configuration)
EMV ETSI EN 301 489-1 (radio), ETSI EN 301 489-17, EN 55032 (emission), EN 55035 (immunity), EN 61000-4-8 Level 5 (magnetic field), EN 61000-6-2, Immunity Industrial Environment, FCC 47 CFR part 15 B, class B (emission), ICES-003
Gehäuse IK10, IP66/IP67, NEMA 4X
Gehäusematerial Aluminum
Richtlinien EMC: 2014/30/EU, WEEE: 2012/19/EU
Zertifizierungen RoHS: 2011/65/EU
WEEE: 2012/19/EU
RED: 2014/53/EU
EMC: ETSI EN 301 489-1 (radio), ETSI EN 301 489-17, EN 55032 (emission), EN 55035 (immunity), EN 61000-4-8 Level 5 (magnetic field), EN 61000-6-2, Immunity Industrial Environment, FCC 47 CFR part 15 B, class B (emission), ICES-003

Ressourcen und Support

Brochure

FLIR OGI-Broschüre (Optische Gasbildgebung)

Brochure

FLIR OGI Brochure (Optical Gas Imaging)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Warenkorb

Im Warenkorb