GFx77f

Uncooled Fixed OGI Camera for Hazardous Areas

Product Variations

Keep watch over your most critical assets—without walking the site. For teams responsible for emissions detection across oil and gas and industrial facilities, the FLIR GFx77f brings optical gas imaging into demanding hazardous areas.
This ATEX/IECEx system pairs the uncooled GF77a platform with a rugged enclosure to continuously monitor for methane. When an uncooled detector suits your target gas and monitoring goal, the GFx77f offers a lower-complexity option within the FLIR ADGiLE platform, delivering autonomous leak detection that helps you protect capital equipment, reduce product loss, meet emissions targets and keep workers safer.

See Emissions the Moment They Start—Around the Clock, in Hazardous Areas

The uncooled, spectrally filtered design provides continuous, autonomous leak detection—including patented High Sensitivity Mode (HSM)—so facilities can spot methane emissions and begin repairs immediately, without waiting on manual inspection rounds.​

Catch Leaks Sooner, Act Faster

The AISI 316L stainless steel construction is lightweight, corrosion-resistant, and designed for easy installation and maintenance. Install multiple units across a facility to maximize leak detection with fewer in-person inspections.​​

Fewer Inspections With Wider Coverage

Open architecture enables simple third-party integration, while dual-streaming thermal plus digital HD IP imagery lets you see more. Add in ONVIF compliance for an ease of integration with standard security and NVR solutions.​

Drop-In Integration With Your Systems
Catch Leaks Sooner, Act Faster
Fewer Inspections With Wider Coverage
Drop-In Integration With Your Systems

The Right Tool for the Right Monitoring Job

When an uncooled detector suits your target gas and site conditions, the GFx77f delivers continuous hazardous-area coverage with less complexity.

  • Helps you select fixed monitoring based on site layout, number of areas to observe, and required field of view​.
  • Small and lightweight, yet packed with patented features such as High Sensitivity Mode (HSM)​.
  • For when a lower-cost option is sufficient to meet leak detection and regulatory compliance goals.

Continuous Coverage Where It Matters Most

The GFx77f is developed for optical gas imaging applications for gas leak detection in LNG processing plants, wellpads, and compression stations—providing a constant eye on the assets most prone to emission events.

  • Facility and asset monitoring — Fixed-position, uncooled OGI configuration for continuous observation of a defined asset or facility area​​.
  • Pressure-relief and valve surveillance — Continuously watch high-risk points such as storage-tank relief valves and compressor valves.
  • Critical asset focus — Focus on your most critical equipment to ensure optimal operating conditions. ​

From Detection to Response, Automatically

The GFx77f streamlines the leak-monitoring workflow by replacing periodic manual inspections with always-on, autonomous observation.

  1. Monitor — Provides continuous, autonomous leak detection across the monitored area​.
  2. Detect — As part of ADGiLE, the GFx77f monitors for and detects methane emissions so you can begin repairs immediately​​.
  3. Confirm — Open architecture allows third-party analytic solution integration for visual confirmation of a leak​.
  4. Act — Help you better maintain valuable capital equipment, avoid product loss, meet emissions reduction metrics, and ensure safer work practices​.

Certified and Ready for Hazardous Environments

The GFx77f is engineered for demanding industrial conditions, with certified construction and the full specification detail buyers need to make a confident decision.

  • Rugged stainless-steel enclosure designed for demanding industrial environments​.
  • Deploy certified configurations in applicable hazardous gas and dust environments after regional approvals are confirmed​.
  • Full technical specifications, including ATEX/IECEx ratings, FOV options, and detector details, available in the specification tables above.
See Emissions the Moment They Start—Around the Clock, in Hazardous Areas
The uncooled, spectrally filtered design provides continuous, autonomous leak detection—including patented High Sensitivity Mode (HSM)—so facilities can spot methane emissions and begin repairs immediately, without waiting on manual inspection rounds.
The AISI 316L stainless steel construction is lightweight, corrosion-resistant, and designed for easy installation and maintenance. Install multiple units across a facility to maximize leak detection with fewer in-person inspections.
Open architecture enables simple third-party integration, while dual-streaming thermal plus digital HD IP imagery lets you see more. Add in ONVIF compliance for an ease of integration with standard security and NVR solutions.

Technische Daten

Markierter
IR-Auflösung 320 × 240 (76,800 pixels)
Focal Plane Array (FPA) – Effektive Pixel Uncooled microbolometer / 7 - 8.5 µm
Thermische Empfindlichkeit / NETD <25 mK at 30°C
Spektralbereich 7.0 to 8.5 µm
Bildgebung und optische Daten
Auflösung visuelles Bild 2.38 megapixels, 1/2.8" Type Exmor R CMOS sensor
Automatische Bildeinstellung NA
Bildfrequenz 30 Hz
Bildmodi IR image, visual image, MSX®, High Sensitivity Mode (HSM)
Bildquelle IR, 320 × 240 pixels
Blendenzahl Thermal: 6° lens: f/1.35
25° lens: f/1.04
Visual: f/1.6 to f/4.8
Brennweite 6° lens: 74 mm
25° lens: 18 mm
Detektorraster 25 µm
Detektortyp Uncooled Microbolometer
Digitale Bildoptimierung High sensitivity mode (HSM)
Farbpaletten Selectable: Iron, Arctic, Rainbow, Rainbow high contrast, White hot, Black hot, Lava
Focal Plane Array (FPA) – Effektive Pixel Uncooled microbolometer / 7 - 8.5 µm
Fokus One-shot contrast, motorized, manual
Fokus und Sichtfeld visuelle Bilder f = 3.8 (wide) to 38 (tele) mm (F1.8 to F3.4)
horizontal angle of view approx. 67.0° (wide end) to 7.6° (tele end), 1080p mode
10x optical zoom, 12x digital zoom
Gasempfindlichkeit [NECL] CH₄ (<100 ppm × m)
N₂O (<75 ppm × m)
SO₂ (<30 ppm × m)
CH₈ (<400 ppm × m)
ΔT = 10°C, distance = 1 m
IR-Auflösung 320 × 240 (76,800 pixels)
Kontrastverbesserung FSX®, histogram equalization (IR only)
Mindestfokusabstand 6° lens: 5 m (16.4 ft)
25° lens: 0.3 m (0.98 ft)
Neigewinkel – Geschwindigkeit NA
Nicht-radiometrisches IR-Videostreaming H.264, MPEG4, or MJPEG
Overlay With, Without
Pixelformat MONO 16
Rauschminderung NA
Räumliche Auflösung (IFOV) 1.4 mrad/pixel
Sichtfeld (FOV) 6° lens: 6.4° × 4.9°
25° lens: 25.0° × 19.0°
Spektralbereich 7.0 to 8.5 µm
Thermische Empfindlichkeit / NETD <25 mK at 30°C
Vollbildrate 30 Hz
Winkel/Geschw. Schwenken NA
Messung und Analyse
Genauigkeit ±5°C (±9°F) for ambient temperature 15°C to 35°C (59°F to 95°F) and object temperature above 0°C (32°F)
Korrekturmöglichkeiten Atmospheric, optics transmission, emissivity, reflected apparent temperature, external optics/window
Objekttemperaturbereich -20°C to 70°C (-4°F to 158°F)
Kommunikation und Datenspeicher
Anschluss GFx77f Ethernet: 2× M20 Ex d barrier gland direct entry for power, Ethernet CAT6
GFx77f Fiber: Single mode fiber cable with LC connectors
Command and Control NA
Digitalausgänge 3× opto-isolated, 0–48 VDC, max. 350 mA (derated to 200 mA at 60°C)
Solid-state opto relay
1× dedicated as fault output (NC)
Digitaleingänge 2× opto-isolated, Vin (low) = 0–1.5 V, Vin (high) = 3–25 V
Digitaler E/A, Steckverbindertyp M12 Male 12-pin A-coded (shared with ext. power)
Ethernet, Steckverbindertyp M12 8-pin X-coded, female
Ethernet-Bildstreaming GFx77f Ethernet: Yes
GFx77f Fiber: No
Ethernetkommunikation GFx77f Ethernet: GigE Vision ver. 1.2, Client API GenICam compliant, TCP/IP socket-based, FLIR proprietary
Ethernetprotokolle GFx77f Ethernet: IEEE 1588, ONVIF-S, SNMP, TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP, ONVIF S
Ethernetschnittstelle GFx77f Ethernet: Direct connection via RJ45 CAT6 cable
GFx77pt Fiber: Fiber Optic connection via integral Fiber Optic media converter, with SFP Fiber option
Kodierung RTSP Protocol: H.264 / MPEG4 / MJPEG
GVSP: Uncompressed
Kommunikationsschnittstellen Ethernet from camera module, or via fiber optic with integral media converter
Allgemeine Angaben
Gewicht 24 kg (52.91 lb)
Schwenken/Neigen NA
Benutzeroberfläche
Webschnittstelle Yes
Stromversorgung
Externe Spannung 48 VDC 2.0 A max (optional factory-fitted 100–240 VAC mains PSU in base)
Leistungsaufnahme 72 W max
Umgebungsfaktoren und Zertifizierungen
Befestigung Swivel joint for pole top or wall mount bracket
Betriebstemperaturbereich -40°C to 60°C (-40°F to 140°F) standard
Eignung für Gefahrenbereiche ATEX/IECEx, Ex ic nC op is IIC T4 Gc II 3 G ANSI/ISA-12.12.01-2013, Class I Div 2 CSA 22.2 No. 213, Class I Div 2
EMV CE Compliant to ATEX 2014/34/EC and EMC 2014/30/EU Directives
Gehäuse IP66, IP67, and IP68
Gehäusematerial Stainless Steel AISI 316L
Richtlinien EMC: 2014/30/EU

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Warenkorb

Im Warenkorb