GFx77pt

Uncooled Pan-Tilt OGI Camera for Hazardous Areas

Product Variations

Cover more of your site from a single installation point. The FLIR GFx77pt is a remotely controlled, uncooled optical gas imaging camera built to watch over multiple assets and areas in hazardous environments.
As an ATEX/IECEX certified pan-tilt system, it can monitor for potential methane leaks from a single installation point, doing the work of several fixed units. Its pan-tilt mechanism drives each axis directly to deliver positional accuracy and repeatability for long-life, maintenance-free operation.
Purpose-built as an uncooled option within the FLIR ADGiLE platform, the GFx77pt helps you better maintain valuable capital equipment, avoid product loss, meet methane emissions reduction goals, and ensure safer work practices.

One Camera. Full 360° Coverage. Every Asset in View.
With 200 preset options for the 360° continuous pan rotation and ±90° tilt, you can program a single GFx77pt to sweep across many assets—replacing multiple fixed cameras and the inspection trips between them.
Positional intelligence keeps the camera on target, with ±0.02° positioning accuracy and variable speed from 0.05 to 180°/sec.
Dual-streaming thermal plus digital HD IP imagery lets you see more, while patented High Sensitivity Mode (HSM) increases leak detectability.

One Camera. Full 360° Coverage. Every Asset in View.

With 200 preset options for the 360° continuous pan rotation and ±90° tilt, you can program a single GFx77pt to sweep across many assets—replacing multiple fixed cameras and the inspection trips between them.

Cover More Ground From a Single Point

Positional intelligence keeps the camera on target, with ±0.02° positioning accuracy and variable speed from 0.05 to 180°/sec.​​

Stay on Target in the Harshest Conditions

Dual-streaming thermal plus digital HD IP imagery lets you see more, while patented High Sensitivity Mode (HSM) increases leak detectability.

Confirm Events with Dual Thermal and Visual Context
Cover More Ground From a Single Point
Stay on Target in the Harshest Conditions
Confirm Events with Dual Thermal and Visual Context

Where the GFx77pt Goes to Work

Sprawling sites have too many assets for fixed cameras to cover economically. The GFx77pt extends automated gas-imaging coverage across the facilities where continuous monitoring matters most.

  • LNG processing plants — Developed for gas leak detection in LNG processing plants and related sites​.
  • Block valves and pipeline sites — Sweep across distributed valve and pipeline points from one position.
  • Multi-asset facilities — Serve oil and gas facilities, gas transportation terminals, and power generation plants with continuous, autonomous leak detection​​.

One Camera. A Complete Monitoring Solution.

The GFx77pt isn't a standalone purchase: it's a pan-tilt component of the FLIR ADGiLE continuous emissions monitoring platform. Together, the camera and platform turn wide-area, 360° coverage into intelligent, verifiable awareness across your site.

SOLUTION COMPONENTS:

  • FLIR GFx77pt camera — Reliable uncooled OGI technology from the industry leader.
  • Pan-tilt enclosure — Hazardous-rated pan-tilt enclosure ensuring broad coverage of your entire site.
  • FLIR ADGiLE — The continuous and autonomous emission monitoring solution that analyzes the site, records events, and notifies selected users to help teams distinguish potential leaks from routine venting.

From Detection to Response, Automatically

The GFx77pt replaces periodic manual rounds with always-on, autonomous observation across a wide area.

  1. Monitor — Provides continuous, autonomous leak detection for methane​​.
  2. Detect — As part of ADGiLE, the GFx77pt monitors for and detects methane emissions so you can begin repairs immediately​​.
  3. Confirm — Open architecture allows third-party VMS integration for visual confirmation of a leak​​.
  4. Connect — ONVIF compliant to ease integration with standard security and NVR solutions​​.

Certified and Ready for Hazardous Environments

The GFx77pt is engineered for demanding industrial conditions, with certified construction and the full specification detail buyers need to make a confident decision.

  • Rugged stainless-steel enclosure designed for demanding industrial environments​.
  • Deploy certified configurations in applicable hazardous gas and dust environments after regional approvals are confirmed​.
  • Full technical specifications, including ATEX/IECEx ratings, FOV options, and detector details, available in the specification tables above.

Technische Daten

Markierter
IR-Auflösung 320 × 240 (76,800 pixels)
Focal Plane Array (FPA) – Effektive Pixel Uncooled microbolometer / 7 - 8.5 µm
Thermische Empfindlichkeit / NETD <25 mK at 30°C
Spektralbereich 7.0 to 8.5 µm
Bildgebung und optische Daten
Auflösung visuelles Bild 2.38 megapixels, 1/2.8" Type Exmor R CMOS sensor
Automatische Bildeinstellung NA
Bildfrequenz 30 Hz
Bildmodi IR image, visual image, MSX®, High Sensitivity Mode (HSM)
Blendenzahl Thermal: 6° lens: f/1.35
25° lens: f/1.04
Visual: f/1.6 to f/4.8
Brennweite 6° lens: 74 mm
25° lens: 18 mm
Detektorraster 25 µm
Detektortyp Uncooled Microbolometer
Digitale Bildoptimierung High sensitivity mode (HSM)
Farbpaletten Selectable: Iron, Arctic, Rainbow, Rainbow high contrast, White hot, Black hot, Lava
Focal Plane Array (FPA) – Effektive Pixel Uncooled microbolometer / 7 - 8.5 µm
Fokus One-shot contrast, motorized, manual
Fokus und Sichtfeld visuelle Bilder f = 3.8 (wide) to 38 (tele) mm (F1.8 to F3.4)
horizontal angle of view approx. 67.0° (wide end) to 7.6° (tele end), 1080p mode
10x optical zoom, 12x digital zoom
Gasempfindlichkeit [NECL] CH₄ (<100 ppm × m)
N₂O (<75 ppm × m)
SO₂ (<30 ppm × m)
CH₈ (<400 ppm × m)
ΔT = 10°C, distance = 1 m
IR-Auflösung 320 × 240 (76,800 pixels)
Kontrastverbesserung FSX®, histogram equalization (IR only)
Mindestfokusabstand 6° lens: 5 m (16.4 ft)
25° lens: 0.3 m (0.98 ft)
Nicht-radiometrisches IR-Videostreaming H.264, MPEG4, or MJPEG
Overlay With, Without
Pixelformat MONO 16
Rauschminderung NA
Räumliche Auflösung (IFOV) 1.4 mrad/pixel
Sichtfeld (FOV) 6° lens: 6.4° × 4.9°
25° lens: 25.0° × 19.0°
Spektralbereich 7.0 to 8.5 µm
Thermische Empfindlichkeit / NETD <25 mK at 30°C
Vollbildrate 30 Hz
Messung und Analyse
Genauigkeit ±5°C (±9°F) for ambient temperature 15°C to 35°C (59°F to 95°F) and object temperature above 0°C (32°F)
Korrekturmöglichkeiten Atmospheric, optics transmission, emissivity, reflected apparent temperature, external optics/window
Objekttemperaturbereich -20°C to 70°C (-4°F to 158°F)
Kommunikation und Datenspeicher
Anschluss GFx77pt Ethernet: 2× M20 Ex d barrier gland direct entry for power, Ethernet CAT6
GFx77pt Fiber: Single mode fiber cable with LC connectors
Digitalausgänge 3× opto-isolated, 0–48 VDC, max. 350 mA (derated to 200 mA at 60°C)
Solid-state opto relay
1× dedicated as fault output (NC)
Digitaleingänge 2× opto-isolated, Vin (low) = 0–1.5 V, Vin (high) = 3–25 V
Digitaler E/A, Steckverbindertyp M12 Male 12-pin A-coded (shared with ext. power)
Ethernet, Steckverbindertyp M12 8-pin X-coded, female
Ethernet-Bildstreaming GFx77pt Ethernet: Yes
GFx77pt Fiber: No
Ethernetkommunikation GFx77pt Ethernet: GigE Vision ver. 1.2, Client API GenICam compliant, TCP/IP socket-based, FLIR proprietary
Ethernetprotokolle GFx77pt Ethernet: IEEE 1588, ONVIF-S, SNMP, TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP, ONVIF S
Ethernetschnittstelle GFx77pt Ethernet: Direct connection via RJ45 CAT6 cable
GFx77pt Fiber: Fiber Optic connection via integral Fiber Optic media converter, with SFP Fiber option
Kodierung RTSP Protocol: H.264 / MPEG4 / MJPEG
GVSP: Uncompressed
Kommunikationsschnittstellen Ethernet from camera module, or via fiber optic with integral media converter
Allgemeine Angaben
Gewicht 24 kg (52.91 lb)
Schwenken/Neigen Pan: 360° continuous rotation; Tilt: 90°/-90° max from horizontal (360° continuous rotation option)
200 preset positions fitted as standard, optical encoder
Positioning accuracy: ±0.02°
Speed: variable 0.05 to 180°/sec pan and tilt (nominal), zero backlash, proportional pan/tilt control
Pan-tilt motor drive: 48 VDC variable speed, brushless DC motors
Benutzeroberfläche
Webschnittstelle Yes
Stromversorgung
Externe Spannung 48 VDC 2.0 A max (optional factory-fitted 100–240 VAC mains PSU in base)
Leistungsaufnahme 72 W max
Umgebungsfaktoren und Zertifizierungen
Befestigung 4 x M10 fixings on 164mm PCD
Betriebstemperaturbereich -40°C to 60°C (-40°F to 140°F) standard
Eignung für Gefahrenbereiche ATEX: II 2 G Ex db, eb, op-pr, IIC T6-T4, Gb, Tamb -60°C to 70°C
II 2 D Ex tb IIIC T135°C Db
IECEx: Ex db, eb, op-pr, IIC T6-T4, Gb, Tamb -60°C to 70°C
Ex tb IIIC T135°C Db
EMV CE Compliant to ATEX 2014/34/EC and EMC 2014/30/EU Directives
Gehäuse IP66, IP67, and IP68
Gehäusematerial Stainless Steel AISI 316L
Richtlinien EMC: 2014/30/EU

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Warenkorb

Im Warenkorb