Neu

IR6

Wide Dynamic Range Infrared Machine Vision Camera

The Flir IR6 delivers high-quality, precise non-contact thermal imaging in a rugged, compact package designed for modern machine vision and industrial automation. Featuring 640 × 480 thermal resolution and a 60 Hz frame rate, the IR6 combines wide dynamic range with accurate temperature measurement across broad temperature spans without subrange switching, helping to simplify integration and maintain continuous visibility into dynamic processes. Its compact design and industry-standard connectivity enable seamless integration into existing systems for machine vision, industrial process monitoring, early fire detection, and critical asset monitoring, providing reliable thermal data to support faster, more informed decision-making in demanding industrial environments.

Accurately measure temperatures from -20°C to 1500°C without manual subrange switching, allowing the IR6 to continuously capture changing thermal conditions. With frame rates up 60 Hz plus advanced windowing, the cameras provide sharp thermal data for fast-moving processes in machine vision, quality assurance, and industrial monitoring applications.
Simplify integration into machine vision and automation systems with GigE Vision and GenICam compatibility, providing industry-standard camera control and image streaming. Support for Atlas and Spinnaker SDKs, Gigabit Ethernet, and Power over Ethernet (PoE) helps reduce integration complexity and accelerate development for OEM and industrial applications.
Integrate thermal imaging where space is limited with an ultra-compact 29 × 37 × 56 mm form factor weighing just 65 g (2.23 oz) without the lens. Designed for demanding industrial environments, the compact IR6 gives integrators greater flexibility for installation in tight spaces, small enclosures, and automated systems.

IR6 Applications

Thermal Process and Quality Inspection

Detect thermal defects in-cycle, including seals, welds, adhesives, and batteries. At 60 Hz, IR6 captures thermal changes in moving processes for in-cycle inspection.

Process and quality inspection

OEM Thermal Machine Vision Integration

Add thermal measurement to machines, robotics, and automated inspection systems. Its compact design and GigE Vision and GenICam connectivity make IR6 suited to OEM designs where space and integration matter.

OEM machine integration

Thermal Imaging Before There is Smoke

Monitor heat to help identify abnormal conditions before visible smoke or flame develops. Continuously measure thermal conditions across battery energy storage sites, recycling facilities, warehouses, flares, and other high-risk environments.

Early fire detection

Thermal Monitoring for Critical Assets

Thermal changes can indicate developing equipment faults before failure occurs. Use continuous, non-contact thermal monitoring to track electrical cabinets, motors, transformers, bearings, and other critical assets.

Critical asset monitoring

Technische Daten

Markierter
Ethernetschnittstelle Wired
Befestigung Lens Mount: VGA - M25
Blendenzahl 1.2
Bildfrequenz 60 Hz
Thermische Empfindlichkeit / NETD ≥40 mK; f/1.0, 25°C (77°F) object, 22°C (71.6°F), ambient, spatial, and temporal filtering applied
Kommunikation und Datenspeicher
Ethernet Purpose: Control, Image, Power
Ethernet-Stromversorgung Power over Ethernet (PoE)
Ethernetkommunikation GigE Vision / GenICam
Ethernetprotokolle GigE Vision
Ethernetschnittstelle Wired
Ethernetstandard IEEE 802.3
Ethernettyp Gigabit Ethernet
Steckverbindertyp RJ45 Ethernet Connector
Bildgebung und optische Daten
Bildfrequenz 60 Hz
Blendenzahl 1.2
Detektorraster 17 µm
Fokus Manual
Infrarotauflösung 640 × 480 pixels
Spektralbereich 7.3–14 μm (LWIR)
Thermische Empfindlichkeit / NETD ≥40 mK; f/1.0, 25°C (77°F) object, 22°C (71.6°F), ambient, spatial, and temporal filtering applied
Verfügbare Objektive VGA Focal Length:
7 mm
8.5 mm
14 mm
19 mm
25 mm
Messung und Analyse
Kalibrierung -20°C to 1500°C (-4°F to 2732°F)*

*600°C to 1500°C (-1048°F to 2732°F) with burn-in management
Allgemeine Angaben
Abmessungen [L × B × H] ohne Objektiv 29 mm × 37 mm × 56 mm
Gewicht [ohne Objektiv] 65 g (2.47 oz)
Umgebungsfaktoren und Zertifizierungen
Befestigung Lens Mount: VGA - M25
Betriebstemperaturbereich -20°C to 60°C (-4 to 140°F)
*To avoid possible damage during storage, ensure that the sensor is not exposed to air. Use a lens cap or lens to cover the sensor
Luftfeuchtigkeit (Betrieb und Lagerung) Maximum 80% relative humidity, non-condensating
Stativbefestigung 1/4"-20
Stromversorgung
Leistungsaufnahme Typical:

12 V: 2.8 W
24 V: 2.8 W
PoE (48 V) 3.5 W

Maximum:

12 V: 4.4 W
24 V: 4.4 W
PoE (48 V) 4.8 W

Ressourcen und Support

Datasheet

FLIR IR6 Datenblatt

Datasheet

FLIR IR6 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Warenkorb

Im Warenkorb