Extech MN24-KIT
Electrical Test Kit
The Extech MN24-KIT is an Electrical Test Kit which provides you with basic troubleshooting tools for common electrical problems. This kit comes with three powerful tools: the MN24 Manual Ranging CAT II-600 V MiniTec Multimeter, the 40130 Non-Contact Voltage Detector, and the ET15 Receptacle Tester. The MN24 is a 7 function mini multimeter that measures AC/DC voltage to 600 V, DC current to 10 A, resistance, and diode/continuity on a 2000 count LCD display. The multimeter takes interchangeable test leads and is housed in a durable casing. The 40130 is a Non-Contact Voltage Detector. This NCV detector is for use on 50 Hz/60 Hz circuits, and it detects AC Voltage from 100 VAC to 600 VAC without the need to touch the source. Detection is indicated by flashing red LEDs. The ET15 is a receptacle tester used to detect faulting wiring in 3 wire receptacles for 5 wiring faults. The ET15 utilizes LED lights to indicate good or bad connections. The MN24-KIT is supplied in an attractive storage case that provides protection and organization for the meters.
Ressourcen und Support
Datasheet
Extech MN24-KIT Datasheet
Exportbeschränkungen
Die auf dieser Seite enthaltenen Informationen beziehen sich auf Produkte, die den International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) oder den Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) unterliegen können, je nach Spezifikationen für das Endprodukt; Gerichtsbarkeit und Klassifizierung werden auf Anfrage bereitgestellt.