Ariel™ CM-3502-11-I

2 MP Mini-Dome Camera with Video Analytics

The Ariel CM-3502-11-I 2 MP mini-dome camera provides reliable intrusion detection and superior low-light performance and shutter wide dynamic range (WDR). Strong motion processing architecture ensures sharp video in complex environments such as large campuses and critical infrastructure sites, while the simplified web interface and cybersecurity improvements help deliver predictable, efficient streaming and storage that reduce utility costs and total cost of ownership.

The Ariel CM-3502-11-I mini-dome provides high-resolution, 2 MP imaging with shutter WDR for superior performance, even in low light conditions.
Built-in motion processing architecture and video analytics ensure reliable intrusion detection in complex environments.
Simplified web interface and cybersecurity improvements keep your facility safe, while efficient streaming and storage reduce utility costs and total cost of ownership.

Specifications

Compliance & Certifications
ONVIF ONVIF Profile G / T / S/ M
Cyber Security
AI Video Analytics Yes
Security Password protection, password policy enforcement, IP address filtering, IEEE 802.1X network access control, digest authentication, CA & self-signed certificates, protect from failed log-in service, firewall
General
AES 1/3~1/32000
Day/Night Mode Yes; light sensor switch
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Memory 256 MB (on-chip)
Privacy Zones Yes
Processor InnoFusion C5-33Q
Scanning Mode Progressive
Shutter WDR 100 dB
Tamper Detection Yes
System Integration
Angle of Illumination 140°
Distance Up to 30 m (98 ft)
Ethernet 10/100 Mbps Ethernet, RJ45 × 1
LED Type High efficiency SMD
Peak Emission Wavelength [nm] 850.0
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge
Visible Camera
AGC Yes
Backlight Compensation ON/OFF
DSS 1/3~1/30 (NTSC); 1/3~1/25 (PAL)
Focus Push/AF Manual
Lens Type Varifocal 2.7–13.5 mm, 101° ~ 30.4° HFOV, F/1.4, D/N, motorized, P-Iris
Mechanical IR Cut Filter Yes
Noise Reduction Yes
Sensitivity Color 0.15 lux, 0 lux (with IR illuminator ON) B/W 0.01
Sensor Resolution 1920 × 1080
Signal to Noise Ratio 50 dB
White Balance Auto/Manual
Video & Recording
Maximum Performance Up to 30 fps 1920 × 1080(H.265/H.264) + 30 fps 1280 × 720
(H.265/H.264) + 15 fps 640 × 480 (MJPEG)
Rate Control CBR, CVBR (H.265/H.264)
Resolution Range 1920 × 1080 to 640 × 480
SD Card Recording microSDXC up to 1 TB (Card not included.
Refer to list of compatible SD cards; up to 1 TB)
Video Bandwidth 500 kbps to 18000 kbps
Video Compression H.265 / H.264 / MJPEG; dynamic GOP
Video Motion Detection Yes

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart