The FLIR T840 infrared camera is designed to help electric utility and other thermography professionals comfortably survey equipment both indoors or outdoors and seek out signs of failure all day long. Thanks to an integrated eyepiece viewfinder and a bright 4-inch color LCD display, the T840 makes it easy to conduct inspections outside in bright, challenging light conditions. The 180° rotating lens platform and thoughtful ergonomic design helps users quickly diagnose failing components in hard-to-reach areas. Pair the T840 with a FLIR FlexView™ dual field of view lens for the convenience to instantly switch from wide-area to telephoto scanning. A 6° telephoto lens option is also available to ensure accurate temperature measurement of small targets from farther distances.
All FLIR T-Series cameras now come with a free credit to attend a FLIR Academy training session—a $399 value (details below).

Fast, flexible, accurate – in any work environment
Scan large areas from a safe distance with 464 x 348 resolution, and reduce the strain of full-day inspections with the 180° rotating optical block
Get industry-leading image clarity from FLIR Vision Processing™, MSX®, and UltraMax® to help you make the right call – fast
Get the most out of your workday with FLIR Ignite automatic image uploading directly from the camera and rapid reporting features that help you organize findings in the field

Specifications

Highlighted
IR Resolution 464 × 348 (161,472 pixels)
Thermal Sensitivity/NETD <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy ±2°C (±3.6°F) or ±2% of reading
Field of view (FOV) 80° × 63°
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 6° or 80° lens in use
Display 4", 640 x 480 pixel touchscreen LCD with auto-rotation
Storage Media Removable SD card
Imaging & Optical
Color Palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Detector Type and Pitch Uncooled microbolometer, 17 µm
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 6° or 80° lens in use
Digital Zoom 1-6x continuous
f-number 42° lens: 1.1, 24° lens: 1.3, 14° lens: 1.5, 6° lens: 1.35, 80° lens: 1.3,
Field of View 42° × 32°
24° × 18°
Field of view (FOV) 80° × 63°
Focal Length 42°: 10 mm (0.39 in)
24°: 17 mm (0.67 in)
14°: 29 mm (1.41 in)
6°: 70 mm (2.80 in)
80°: 5 mm (0.19 in)
Focus Continuous with laser distance meter (LDM), one-shot LDM, one-shot contrast, manual
Image Frequency 30 Hz
IR Resolution 464 × 348 (161,472 pixels)
Lens 24°, 14°, 42°, 80°, 6°, DFOV (24°, 14°), DFOV (42°, 24°)
Lens Identification Automatic
Macro Mode 24° lens option 71 µm effective spotsize
Minimum Focus Distance 42° lens - 0.15 m; 24° lens - 0.15 m, optional macro mode; 14° lens - 1.0 m; 6° lens - 5.0m; 80° lens - 0.1m;
Minimum Focus Distance with MSX FLIR T840 + DFOV (14° + 24°): .5 m (1.64 ft) / 1.0 m (3.28 ft)
FLIR T840 + Dual FOV (24° + 42°): 42°: 0.65 m (1.98 ft)
24°: 0.5 m (1.64 ft)
Non-radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture-in-Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Yes, over UVC
Spatial resolution (IFOV) 42°: 1.2 mrad/pixel
24°: 0.7 mrad/pixel
Spectral Range 7.5 - 14.0 µm
Thermal Sensitivity/NETD <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
UltraMax Quadruples pixel count; activated in menu and processed in FLIR Tools
Viewfinder Yes
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Object Temperature Range -40°C to 120°C (-40°F to 248°F) 0°C to 650°C (32°F to 1202°F) 300°C to 2000°C (572°F to 3632°F)
Spot Meter 3 ea. in live mode
User Interface
Display 4", 640 x 480 pixel touchscreen LCD with auto-rotation
Text Predefined list or touchscreen keyboard
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth
Communication & Data Storage
Communication Interfaces USB 2.0, Bluetooth, Wi-Fi
Image File Format Standard JPEG with measurement data included
Image Storage Mode Infrared, visual, MSX®, Picture-in-Picture
METERLiNK Yes
Storage Media Removable SD card
Time Lapse 10 sec to 24 hrs
Video Out DisplayPort over USB Type-C
Power
Battery operating time Approx. 4 hours at 25°C (77°F) ambient temperature and typical use
Battery type Li-ion battery, charged in camera or on separate charger
Environmental & Certifications
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)
General
Compatible with FLIR software FLIR Thermal Studio Suite, FLIR Route Creator, FLIR Ignite, FLIR Research Studio, FLIR Atlas SDK
Laser Pointer Yes
Packaging Infrared camera with lens, small viewfinder eyecup, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C)

Accessories

  1. Tripod (T911997)

Resources & Support

Note: For additional T-Series support resources, please visit Support.FLIR.com

Recorded Webinar

Webinar: End Your Year with Flir - Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence

Learn more

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Brochure

FLIR Global Utility Market Brochure ASIA

Brochure

FLIR Global Oil and Gas Industry Brochure

Brochure

FLIR Global Utility Market Brochure

Datasheet

FLIR T800-Series Datasheet

Datasheet

FLIR T800-Series Datasheet GB

User Manual

FLIR Exx-T5xx Series Lens Calibration Notice

User Manual

FLIR T8xx Series User Manual

Brochure

FLIR Renewable Energy Wind Power Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Japan: (+81) 0120 953 763
Hong Kong: (+852) 800 931 026
Singapore: (+65) 800 101 3913
Australia: (+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.