Extech 407732-KIT

Type 2 Sound Meter Kit

$629.00

Product Variations

This Type 2 Sound Level Meter Kit meets ANSI and IEC 651 Type 2 standards. Ideal for noise surveys in the workplace, installing fire alarms and speaker systems and enforcing noise ordinances. Measures from 35 to 130 dB in 2 ranges and has an accuracy of ±1.5 dB. Data hold and Max hold functions. Backlit display allows use in dimly lit areas. Includes plastic carrying case for meter and calibrator.

Meets ANSI and IEC 651 Type 2 standards
35 to 100dB (low) and 65 to 130dB (high)
Includes 407722 - 1kHz 94dB sound calibrator (±5% accuracy) and plastic carrying case for meter and calibrator

Resources & Support

Datasheet

Extech 407732-KIT Datasheet

Export Restrictions

Cart

Added to cart