Extech 445715

Big Digit Hygro-Thermometer with Remote Probe

$81.99

Product Variations

This Extech Big Digit Hygro-Thermometer has an extendable probe with a 45.7 cm (18 in) cable. It measures humidity from 10% RH to 99% RH ± 4% RH and temperature from -10°C to 60°C ± 1°C (14°F to 140°F ± 1.8°F). This meter also includes maximum/minimum and rest functions, as well as having a rear calibration adjustment post with optional RH calibration bottles. Comes complete with built-in stand, mounting bracket, sensor, and 1 AAA battery.

Specifications

General
Relative Humidity 10 to 99%
Relative Humidity Basic Accuracy ± 4% (25% to 85%)
Temperature (Air) 14 to 140° F (-10 to 60° C)
Temperature (Air) Basic Accuracy ±1.8°F/1.0°C (14 to 122°F/-10 to 50° C)
Additional Details
Certifications 445715-NISTL_S: CE, NIST (limited to certain functions)
445715_S: CE
445715-NIST_S: CE, NIST
Dimensions 4.3 × 3.9 × 0.78" (109 × 99 × 20mm)
Power 1 × AAA (1.5V) battery
Warranty 2 years
Weight 6oz (169g)

Resources & Support

User Manual

Extech 445715 User Manual

Datasheet

Extech 445715 Datasheet

Certification

Extech 445715 Declaration of Conformity

Export Restrictions

Cart

Added to cart