Extech 461995

Combination Contact/Laser Photo Tachometer

$449.00

The Extech 461995 Combination Contact/Laser Photo Tachometer provides both contact (0. 5 RPM to 19,999 RPM) and non-contact (10 RPM to 99,999 RPM) RPM measurement functions for use in virtually all applications. Laser guided non-contact measure up to 2 m (6.5 ft) away for added safety and convenience. Comes with wheels for linear surface speed or RPM measurements, 4 AA batteries, 0.6 m (23 in) reflective tape, carrying case, and user manual.

Specifications

General
Rotation Speed (Contact) 0.5 to 19,999rpm
Rotation Speed (Contact) Basic Accuracy ±0.05% of reading
Rotation Speed (Contact) Max Resolution 0.1rpm
Rotation Speed (Strobe) 10 to 99,999rpm
Rotation Speed (Strobe) Basic Accuracy ±0.05% of reading
Rotation Speed (Strobe) Max Resolution 0.1rpm
Surface Speed (Contact) 0.2 to 6560ft/min, 0.05 to 1999.9m/min
Surface Speed (Contact) Basic Accuracy ±0.05% of reading
Additional Details
Certifications 461995-NIST_S: CE, NIST
461995_S: CE
Dimensions 8.5 × 2.6 × 1.5" (216 × 66 × 38mm)
Power 4 × AA (1.5V ) batteries
Warranty 2 years
Weight 10.6oz (300g)

Resources & Support

User Manual

Extech 461995 User Manual GB

Certification

Extech 461995 Declaration of Conformity

Datasheet

Extech 461895-461995 Datasheet

User Manual

Extech 461995 User Manual

Export Restrictions

Cart

Added to cart