Extech 480846

8GHz RF Electromagnetic Field Strength Meter

$949.00

The Extech 480846 RF EMF Strength Meter monitors high frequency radiation in the 10 MHz to 8 GHz range. Ideal for mobile phones, cell phones, base stations, locating RF hotspots, wireless network (Wi-Fi) RF detection, RF "electrosmog" detection, microwave leakage, and wireless communication applications (CW, TDMA, GSM, DECT). This meter features non-directional measurement with a 3-channel (triaxial) measurement probe, max hold and average functions, and manual store/recall of up to 99 data sets. In addition, there is an audible alarm with a user-selectable threshold. The meter comes complete with a 9 V battery and carrying case.

Specifications

General
Alarm Audible with adjustable threshold with On/Off
Frequency Bandwidth 10MHz to 8GHz (optimized for 900MHz, 1800MHz, 2.7GHz, 3.5GHz, 8GHz)
Memory Manual store/recall of 99 sets
RF Electromagnetic Field 20mV/m to 108.0V/m, 53µA/m to 286.4mA/m, 1µW/m² to 30.93W/m², 0µW/cm² to 3.093mW/cm²
RF Electromagnetic Field Max Resolution 0.1mV/m, 0.1µA/m, 0.1µW/m² , 0.001µW/cm²
Additional Details
Certifications CE
Dimensions 2.6 × 2.4 × 9.7" (67× 60 × 247mm)
Power 1 × 9V battery
Warranty 2 years
Weight 8.8oz (250g)

Resources & Support

User Manual

Extech 480846 User Manual GB

Datasheet

Extech 480846 Datasheet

User Manual

Extech 480846 User Manual

Export Restrictions

Cart

Added to cart