Extech BR95

Compact Video Borescope

$274.00

Extech’s palm-sized borescope includes a convenient compartment to coil the camera probe for easy storage. It features a waterproof (IP67) 5.5 mm camera probe with a 1 m flexible goose-neck cable that retains it’s configured shape. The camera delivers sharp 1280 × 720 resolution imaging, while the 3.5 in. IPS display provides clear viewing. Built-in bright LED lamps illuminate the inspection area, and additional features include 3x digital zoom, video recording capability, and microSD card storage for easy file management.

Capture and store clear images and videos with 1280 × 720 resolution
Get into tight spaces with a 5.5 mm camera diameter and 1 m probe
The BR95 features a 3.5 in IPS display, 800 × 480 resolution, 3x digital zoom, and image flip feature

Specifications

General
Cable Length 1 m (3.28 ft)
Datalogging Interval Configurable: 5s, 15s, 30s, 1 min
Diameter 5.5 mm (0.22 in)
Direction of Camera View Forward
Field of View 68°
Focus Distance 35 mm to 60 mm (1.4 in to 2.4 in)
Memory 16 GB MicroSD card included (supports up to 256 GB)
Minimum Bend Radius 14 mm (0.56 in)
Probe Flexibility Semi-Rigid
Resolution Camera Probe: 1280 × 720
Zoom Digital 1x, 2x, 3x
Additional Details
Certifications CE, UKCA
Connector(s) USB Type-C
Data Logging Available only when the compatible external USB sensor is connected
Dimensions 129 × 73 × 39 mm (5.1 × 2.9 × 1.5 in)
Display 3.5 in IPS Display (800 × 480)
IP Rating IP67 (Camera Probe only)
Operating Conditions 0°C to 45°C (32°F to 113°F), <85% RH
Power 3.7 V Li-Ion Battery with 3.5 Hour Operating Time

Auto Power Off: Configurable: 5 min, 10 min, 20 min, off
Warranty 2 years
Weight 262 g (0.58 lb)

Resources & Support

Quick Start Guide

Extech BR95 Quick Start Guide

User Manual

Extech BR95 User Manual

Datasheet

Extech BR95 Datasheet

Export Restrictions

Cart

Added to cart