Extech CG206

Coating Thickness Tester

$359.00

Dual technology provides automatic recognition for ferrous and non-ferrous substrates without having you guess the material. Allows for quick, one-handed operation, non- destructive measurement of the coating thickness on various surfaces.

Specifications

General
Coating Thickness (Ferrous) 0 to 1350µm (0 to 53mils)
Coating Thickness (Ferrous) Basic Accuracy ±2.5%
Coating Thickness (Ferrous) Max Resolution 0.1µm (0.004mils)
Coating Thickness (Non-Ferrous) 0 to 1350µm (0 to 53mils)
Coating Thickness (Non-Ferrous) Basic Accuracy ±2.5%
Coating Thickness (Non-Ferrous) Max Resolution 0.1µm (0.004mils)
Min Curvature Radius (Ferrous) 1.5mm (59.06mils)
Min Curvature Radius (Non-Ferrous) 3mm (118.1mils)
Min Diameter (Ferrous) 7mm (275.6mils)
Min Diameter (Non-Ferrous) 5mm (196.9mils)
Min Thickness (Ferrous) 0.5mm (19.69mils)
Min Thickness (Non-Ferrous) 0.3mm (11.81mils)
Working Principle (Ferrous) Magnetic Induction
Working Principle (Non-Ferrous) Eddy Current
Additional Details
Certifications CE
Dimensions 4.5 × 2.1 × 1.1" (113.5 × 54 × 27mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 3.9oz (110g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech Coating Thickness Tester Software

You must be logged in to download file.

Certification

Extech CG206 Declaration of Conformity

User Manual

Extech CG206 User Manual

Datasheet

Extech CG206 Datasheet

Export Restrictions

Cart

Added to cart